Limit value monitoring, Input : universal U, I, R,ϑ, Output : 4-20 mA, (loop powered), Transistor (Alarm)
Order No.
1453210000
Type
ACT20P-UI-AO-DO-LP
GTIN (EAN)
4050118259605
Qty.
1 pc(s).
Dimensions and weights
Depth
113.6 mm
Depth (inches)
4.472 inch
Height
119.2 mm
Height (inches)
4.693 inch
Width
12.5 mm
Width (inches)
0.492 inch
Net weight
180 g
Temperatures
Storage temperature
-20 °C...70 °C
Operating temperature
-20 °C...60 °C
Humidity at operating temperature
0...95 % (no condensation)
Humidity
10…90 %, no condensation
Probability of failure
SIL in compliance with IEC 61508
None
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
Input
Cable-length compensation
<±0.002 Ω per cable resistance Ω
Influence of the sensor cable resistance
5 Ω @ RTD- Kabel
Input current
configurable, ± 5 A DC (min. measurement range 0.5 A)
Input resistance, current
40 Ω
Input resistance, voltage
> 10 MΩ @ 600 mV, 2 MΩ
Input voltage
configurable, ± 150 mV DC (min. measurement range 15 mV), ± 600 mV DC (min. measurement range 50 mV), ± 12 V DC (min. measurement range 1 V), ± 28 V DC (min. measurement range 2 V), ± 300 V DC (min. measurement range 100 V), 0…300 V AC
Number of inputs
1
Potentiometer
1.2…500 kΩ
Resistance
0…750 Ω, 0…1.5 kΩ, 0…12 kΩ
Sensor
PT100 (2-/3- wire), PT1000 (2-/3- wire), PT200, N120, Cu 10, Thermocouples: B, E, J, K, L, N, R, S, T, U
Sensor supply
0.1 mA / 0.05 mA (depending on measuring range) @ RTD cable
Temperature input range
CU10: -100…+260 °C, Ni120: -80 °C…+320 °C, PT100 / 200 / 1000: -200 °C…+850 °C, B: +100…+1820 °C, E: -270…+1000 °C, J: -270…+1200 °C, K: -270…+1372 °C, L: +100…+900 °C, N: -180…+1300 °C, R: -50…+1768 °C, S: -50…+1768 °C, T: -270…+400 °C, U: -200…+600 °C
Type
Universal signal isolator / signal amplifier, thermocouple, RTD
Output
Load impedance current
≤ 600 Ω
Type
passive, connected control must be active
Output (digital)
Alarm function
configurable, Top and bottom limit values, window range, Alarm delay: 0…99 s
Hysteresis
≥ 0.1 % of FS
Max. switching frequency at rated load
50 Hz
Number of digital outputs
1
Rated switching current
20 mA
Rated switching voltage
≤ 30 V DC
Type
Transistor, open collector
Output (analogue)
Number of analogue outputs
1
Output current
4...20 mA (current loop)
Signal output
direct or inverted
General data
Accuracy
<0.1 % of measuring range
Cold-junction compensation error
±1.0°C @ -20° C - 65°C
Configuration
With FDT/DTM software, Requires configuration adapter 8978580000 CBX200 USB
Galvanic isolation
2-way isolator, between input/output
Protection degree
IP20
Rail
TS 35
Step response time
450 ms
Temperature coefficient
<0.02 °C of measuring range / °C
Voltage supply
Output loop powered, (10…45 V)
Insulation coordination
EMC standards
EN 61326-1
Galvanic isolation
2-way isolator, between input/output
Impulse withstand voltage
4 kV (1.2/50 µs)
Insulation voltage
3.51 kV between input and output
Pollution severity
2
Rated voltage
300 Veff
Surge voltage category
III
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 12
Important note
Product information
The ACT20P-UI-AO-DO-LP-X converts and isolates current, voltage, potentiometer and temperature sensor signals (mA, A, mV, V, potentiometer, RTD and TC). The transmit function between the input and output can be set via the configuration program either to predefined functions (x0.5, x, x2) or via a freely definable function table. The device is powered via the output current loop.
Features
Configuration and monitoring are performed via FDT/DTM-Software „WI-Manager“.
The active or passive signal inputs for RTD, TC, potentiometer, mV, V, mA and A are completely electrically isolated.
The TC signal input has internal cold-junction compensation.
Alarm output (for example, for limit monitoring, sensor error detection and more)
3-way galvanic isolation between input, output/supply and alarm output.
configurable, ± 5 A DC (min. measurement range 0.5 A)
Input resistance, current
40 Ω
Input resistance, voltage
> 10 MΩ @ 600 mV, 2 MΩ
Input voltage
configurable, ± 150 mV DC (min. measurement range 15 mV), ± 600 mV DC (min. measurement range 50 mV), ± 12 V DC (min. measurement range 1 V), ± 28 V DC (min. measurement range 2 V), ± 300 V DC (min. measurement range 100 V), 0…300 V AC
Number of inputs
1
Potentiometer
1.2…500 kΩ
Resistance
0…750 Ω, 0…1.5 kΩ, 0…12 kΩ
Sensor
PT100 (2-/3- wire), PT1000 (2-/3- wire), PT200, N120, Cu 10, Thermocouples: B, E, J, K, L, N, R, S, T, U
Sensor supply
0.1 mA / 0.05 mA (depending on measuring range) @ RTD cable
Temperature input range
CU10: -100…+260 °C, Ni120: -80 °C…+320 °C, PT100 / 200 / 1000: -200 °C…+850 °C, B: +100…+1820 °C, E: -270…+1000 °C, J: -270…+1200 °C, K: -270…+1372 °C, L: +100…+900 °C, N: -180…+1300 °C, R: -50…+1768 °C, S: -50…+1768 °C, T: -270…+400 °C, U: -200…+600 °C
Type
Universal signal isolator / signal amplifier, thermocouple, RTD
The ACT20P-UI-AO-DO-LP-X converts and isolates current, voltage, potentiometer and temperature sensor signals (mA, A, mV, V, potentiometer, RTD and TC). The transmit function between the input and output can be set via the configuration program either to predefined functions (x0.5, x, x2) or via a freely definable function table. The device is powered via the output current loop.
Features
Configuration and monitoring are performed via FDT/DTM-Software „WI-Manager“.
The active or passive signal inputs for RTD, TC, potentiometer, mV, V, mA and A are completely electrically isolated.
The TC signal input has internal cold-junction compensation.
Alarm output (for example, for limit monitoring, sensor error detection and more)
3-way galvanic isolation between input, output/supply and alarm output.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.