Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RSV1,6 LSF18 GR 3,2 AU
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, Flange, THT solder connection, 5.00 mm, Number of poles: 18, 180°, Solder pin length (l): 3.2 mm, Gold-plated, Pebble grey, Box
Order No. 1444800000
Type RSV1,6 LSF18 GR 3,2 AU
GTIN (EAN) 4008190152642
Qty. 25 pc(s).
Product data IEC: 500 V / 14 A
UL: 300 V / 10 A
Packaging Box

Dimensions and weights

Depth 32.6 mm
Depth (inches) 1.283 inch
Height 11.8 mm
Height (inches) 0.465 inch
Height of lowest version 11.8 mm
Width 23.8 mm
Width (inches) 0.937 inch
Net weight 8.48 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 68d3d3f5-e017-411e-997f-7ad2b75c9062

System specifications

Product family OMNIMATE Signal - series RSV
Type of connection Board connection
Mounting onto the PCB THT solder connection
Pitch in mm (P) 5 mm
Pitch in inches (P) 0.197 "
Outgoing elbow 180°
Number of poles 18
Number of solder pins per pole
Solder pin length (l) 3.2 mm
Solder pin dimensions d = 0.97 mm
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
L1 in mm 25 mm
L1 in inches 0.984 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch, plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged
Can be coded Yes
Plugging force/pole, max. 9 N
Pulling force/pole, max. 18 N

Material data

Insulating material PA 66/6
Colour Pebble grey
Colour chart (similar) RAL 7032
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface Gold-plated
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 14 A
Rated current, max. number of poles (Tu=20°C) 10 A
Rated current, min. number of poles (Tu=40°C) 12 A
Rated current, max. number of poles (Tu=40°C) 8.5 A
Rated voltage for surge voltage class / pollution degree II/2 500 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV
Short-time withstand current resistance 3 x 1s with 120 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 53975-13
Rated voltage (Use group C / CSA) 300 V
Rated current (Use group C / CSA) 13 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E92202
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 178 mm
VPE width 115 mm
VPE height 47 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Spacing between rows: see hole layout
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E92202

Related products

Order No.: 1440800000
Type: RSV1,6 LSF4 GR 3,2 AU
Colour: Pebble grey
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.00 mm, Number of poles: 4, 180°, Solder pin length (l): 3.2 mm, Gold-plated, Pebble grey, Box
 
Order No.: 1441800000
Type: RSV1,6 LSF6 GR 3,2 AU
Colour: Pebble grey
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.00 mm, Number of poles: 6, 180°, Solder pin length (l): 3.2 mm, Gold-plated, Pebble grey, Box
 
Order No.: 1442800000
Type: RSV1,6 LSF9 GR 3,2 AU
Colour: Pebble grey
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.00 mm, Number of poles: 9, 180°, Solder pin length (l): 3.2 mm, Gold-plated, Pebble grey, Box
 
Order No.: 1443800000
Type: RSV1,6 LSF12 GR 3,2 AU
Colour: Pebble grey
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.00 mm, Number of poles: 12, 180°, Solder pin length (l): 3.2 mm, Gold-plated, Pebble grey, Box
 
Order No.: 1445800000
Type: RSV1,6 LSF24 GR 3,2 AU
Colour: Pebble grey
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.00 mm, Number of poles: 24, 180°, Solder pin length (l): 3.2 mm, Gold-plated, Pebble grey, Box
 
Order No.: 1446800000
Type: RSV1,6 LSF36 GR 3,2 AU
Colour: Pebble grey
Version:
PCB plug-in connector, male header, Flange, THT solder connection, 5.00 mm, Number of poles: 36, 180°, Solder pin length (l): 3.2 mm, Gold-plated, Pebble grey, Box