Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
Order No.
1444210000
Type
WSI 25/2 CC/LED
GTIN (EAN)
4050118249293
Qty.
6 pc(s).
Dimensions and weights
Depth
58 mm
Depth (inches)
2.283 inch
Height
81 mm
Height (inches)
3.189 inch
Width
36 mm
Width (inches)
1.417 inch
Net weight
104 g
Temperatures
Storage temperature
-25 °C...55 °C
Continuous operating temp., min.
-50 °C
Continuous operating temp., max.
120 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material data
Material
PA 66/6
Colour
dark beige
UL 94 flammability rating
V-0
System specifications
End cover plate required
No
Number of potentials
1
Number of levels
1
Number of clamping points per level
2
Number of potentials per tier
1
Levels cross-connected internally
No
PE connection
No
Rail
TS 35
N-function
No
PE function
No
PEN function
No
2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)
Wire connection cross section, finely stranded, two clampable wires, min.
0.75 mm²
Wire cross-section, finely stranded, two clampable wires, max.
10 mm²
Additional technical data
Type of mounting
Snap-on
CSA rating data
Certificate No. (CSA)
238018-1868186
Wire cross section max. (CSA)
3 AWG
Wire cross section min. (CSA)
18 AWG
Conductors for clamping (additional connection)
Connection type, additional connection
Screw connection
Conductors for clamping (rated connection)
Clampable conductor
Connection specification
Screw connection
Cross-section for conductor connection
Type
solid, H05(07) V-U
min.
1.5 mm²
max.
25 mm²
nominal
25 mm²
wire end ferrule
Stripping length
min.
11 mm
max.
11 mm
nominal
11 mm
Tightening torque
min.
2 Nm
max.
2.5 Nm
Connection specification
Screw connection
Cross-section for conductor connection
Type
stranded, H07V-R
min.
1.5 mm²
max.
25 mm²
nominal
25 mm²
wire end ferrule
Stripping length
min.
11 mm
max.
11 mm
nominal
11 mm
Tightening torque
min.
2 Nm
max.
2.5 Nm
Connection specification
Screw connection
Cross-section for conductor connection
Type
flexible, H05(07) V-K
min.
1.5 mm²
max.
25 mm²
nominal
25 mm²
wire end ferrule
Stripping length
min.
11 mm
max.
11 mm
nominal
11 mm
Tightening torque
min.
2 Nm
max.
2.5 Nm
Number of connections
4
Stripping length
11 mm
Type of connection
Screw connection
Type of connection 2
Screw connection
Wire connection cross section AWG, max.
AWG 4
Wire connection cross section AWG, min.
AWG 18
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max.
25 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min.
1.5 mm²
Wire connection cross-section, solid core, max.
25 mm²
Wire connection cross-section, solid core, min.
1.5 mm²
Fuse terminals
Cartridge fuse
max. 3W for gG/gL max. 1.2W for aM
Fuse holder (cartridge holder)
Pivoting
General
Rail
TS 35
Wire connection cross section AWG, max.
AWG 4
Wire connection cross section AWG, min.
AWG 18
Rating data
Rated cross-section
25 mm²
Rated voltage
690 V
Rated voltage to adjoining terminal
690 V
Rated DC voltage
690 V
Rated current
32 A
Current at maximum wires
32 A
Volume resistance according to IEC 60947-7-x
0.32 mΩ
Rated impulse withstand voltage
6 kV
Power loss in accordance with IEC 60947-7-x
3.23 W
Pollution severity
3
Important note
Product information
The voltage depends on the selected fuse element or the selected indicator light
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM, CC type according to UL 248-4
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM, CC type according to UL 248-4
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM, CC type according to UL 248-4
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM, CC type according to UL 248-4
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.