Passive isolator, With galvanic isolation, Input : Temperature, PT100, thermocouple, Output : 4-20 mA
Order No.
1435590000
Type
ACT20M-RTCI-CO-OLP-S
GTIN (EAN)
4050118240641
Qty.
1 pc(s).
Dimensions and weights
Depth
114.3 mm
Depth (inches)
4.5 inch
Height
112.5 mm
Height (inches)
4.429 inch
Width
6.1 mm
Width (inches)
0.24 inch
Net weight
80 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...70 °C
Humidity at operating temperature
0...95 % (no condensation)
Humidity
40 °C / 93 % rel. humidity, no condensation
Probability of failure
MTBF
207 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
Input
Influence of the sensor cable resistance
<0.002 Ω/Ω
Line resistance in measuring circuit
50 Ω@ RTD (Pt100), 10 kΩ @ TC (J, K)
Number of inputs
1
Sensor
PT100 (2-/3-/4- wire), Thermocouples: J, K
Temperature input range
Configurable, PT100: -200…+850 °C, min. measurement range 10°C (RTD), J: (-100…+1200 °C), K: (-180…+1372 °C), min. measurement range 50°C (TC)
Output
Load impedance current
≤ 600 Ω
Number of outputs
1
Output current
configurable, 4...20 mA, 20…4 mA
Supply voltage (output)
16,8 V…31,2 V
Type
passive, connected control must be active
Wire break detection
Yes, Configurable, 3.5 mA / 23 mA / none
General data
Accuracy
absolute accuracy: <±0.05 % of the measurement range, RTD (PT100) Basic accuracy: <±0.1 °C of the measurement range, TC (J,K) Basic accuracy: <±0.5 °C of the measurement range
Cold-junction compensation error
±(2.0 °C + 0.4 °C x Δt) Δt = inside temperature – ambient temperature
Configuration
DIP switch
Delivery state
Output: 4...20 mA (loop) // Sensor error detection: enabled // Output error level: downscale // Noise suppression: 50 Hz // Step response time: < 30 ms // Start temperature: -200 °C // End temperature: 0 °C
Delivery state
Setting parameters
Output
Configuration
4...20 mA (loop)
Setting parameters
Sensor error detection
Configuration
enabled
Setting parameters
Output error level
Configuration
downscale
Setting parameters
Noise suppression
Configuration
50 Hz
Setting parameters
Step response time
Configuration
< 30 ms
Setting parameters
Start temperature
Configuration
-200 °C
Setting parameters
End temperature
Configuration
0 °C
Galvanic isolation
2-way isolator
Power consumption, max.
0.8 W
Power consumption, typ.
0.5 W
Protection degree
IP20
Rail
TS 35
Step response time
Configurable, ≤ 30 ms, <300 ms
Temperature coefficient
RTD (PT100) ≤0.01 % of the measurement range⁄°C or 0.02 °C ⁄ °C, TC (J,K) 0.1 °C ⁄ °C
Voltage supply
Output loop powered, 6…35 V
Insulation coordination
EMC standards
IEC 61326-1
Galvanic isolation
2-way isolator
Insulation voltage
2.5 kVeff /1 min.
Pollution severity
2
Rated voltage
300 Veff
Surge voltage category
II
Data for Ex applications (ATEX)
Installation location
Device installed in safe area, zone 2
Marking
II 3 G Ex nA IIC T4 Gc
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 30
Wire connection cross section AWG, max.
AWG 14
EMC conformity and approvals
EMC standards
IEC 61326-1
Standards
IEC 61010-1
Important note
Product information
The ACT20M-RTCI-CO-OLP-S passive configurable temperature transducer isolates and converts analogue signals. An analogue RTD (Type Pt100) or TC (Type J, K) input signal is linearly
converted into an analogue output signal and galvanically isolated. Power is supplied through the output measurement circuit (output- loop powered).
absolute accuracy: <±0.05 % of the measurement range, RTD (PT100) Basic accuracy: <±0.1 °C of the measurement range, TC (J,K) Basic accuracy: <±0.5 °C of the measurement range
Cold-junction compensation error
±(2.0 °C + 0.4 °C x Δt) Δt = inside temperature – ambient temperature
Configuration
DIP switch
Delivery state
Output: 4...20 mA (loop) // Sensor error detection: enabled // Output error level: downscale // Noise suppression: 50 Hz // Step response time: < 30 ms // Start temperature: -200 °C // End temperature: 0 °C
Delivery state
Setting parameters
Output
Configuration
4...20 mA (loop)
Setting parameters
Sensor error detection
Configuration
enabled
Setting parameters
Output error level
Configuration
downscale
Setting parameters
Noise suppression
Configuration
50 Hz
Setting parameters
Step response time
Configuration
< 30 ms
Setting parameters
Start temperature
Configuration
-200 °C
Setting parameters
End temperature
Configuration
0 °C
Galvanic isolation
2-way isolator
Power consumption, max.
0.8 W
Power consumption, typ.
0.5 W
Protection degree
IP20
Rail
TS 35
Step response time
Configurable, ≤ 30 ms, <300 ms
Temperature coefficient
RTD (PT100) ≤0.01 % of the measurement range⁄°C or 0.02 °C ⁄ °C, TC (J,K) 0.1 °C ⁄ °C
The ACT20M-RTCI-CO-OLP-S passive configurable temperature transducer isolates and converts analogue signals. An analogue RTD (Type Pt100) or TC (Type J, K) input signal is linearly
converted into an analogue output signal and galvanically isolated. Power is supplied through the output measurement circuit (output- loop powered).
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.