Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RJ45C5 T1D 3.3N4N TY
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray
Order No. 1433800000
Type RJ45C5 T1D 3.3N4N TY
GTIN (EAN) 4050118238556
Qty. 120 pc(s).
Packaging Tray

Dimensions and weights

Depth 21.3 mm
Depth (inches) 0.839 inch
Height 16.8 mm
Height (inches) 0.661 inch
Height of lowest version 13.6 mm
Width 15.8 mm
Width (inches) 0.622 inch
Net weight 3.233 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

System specifications

Category Cat. 5
LED No
Latch option bottom
Mounting onto the PCB THT solder connection
Number of poles 8
Number of solder pins per pole
Outgoing elbow 90°
Performance-Category Cat. 5
Pitch in inches (P) 0.05 "
Pitch in mm (P) 1.27 mm
Plugging cycles 750
Product family OMNIMATE Data - RJ45 modular jack
Protection degree IP20
Shield surface nickel-plated
Shield tabs none
Shielding Yes
Shielding material Copper alloy
Solder eyelet hole diameter (D) 0.9 mm
Solder eyelet hole diameter tolerance (D) ± 0.1 mm
Solder pin dimensions 0.40 x 0.30 mm
Solder pin length (l) 3.2 mm
Soldering process Manual soldering, Wave soldering
Tolerance of solder pin position ± 0.1 mm
Type of connection Solder connection
Wiring 8-core

Electrical properties

Dielectric strength, contact / contact 1000 V DC
Dielectric strength, contact / shield 1500 V DC
Insulation strength ≥ 500 MΩ
PoE / PoE+ conforming to IEEE 802.3at
Rated current 1.5 A
Rated voltage 125 V

Standards

Connector standard IEC 60603-7-51

Material data

Insulating material PA 66
Colour black
Colour chart (similar) RAL 9011
Insulating material group II
Comparative Tracking Index (CTI) ≥ 500
Insulation strength ≥ 500 MΩ
UL 94 flammability rating V-0
Contact base material Phosphorus bronze
Contact material Cu-alloy
Contact surface Gold over nickel
Layer structure of plug contact 30...80 µ" Ni / ≥ 30 µ" Au
Storage temperature, min. -40 °C
Storage temperature, max. 85 °C
Operating temperature, min. -40 °C
Operating temperature, max. 85 °C

Packing

Packaging Tray
VPE length 316 mm
VPE width 191 mm
VPE height 67 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Product Change Notification
PCN
PCN
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

ROHS Conform

Related products

Colour: black
Order No.: 2562820000
Type: RJ45C5 T1D 3.2E4G/Y TY
Version:
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tray (manual assembly)
 
Colour: black
Order No.: 2439040000
Type: RJ45C5 T1D 3.2N4N RL SO
Version:
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
 
Colour: black
Order No.: 2562900000
Type: RJ45C5 T1D 3.3E4N TY
Version:
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray (manual assembly)