Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SM 27/18-22 K MC NE WS
         

Icon
Icon
Icon
 

General ordering data

Version SwitchMark, Device markers, 53.75 x 27 mm, white
Order No. 1428170000
Type SM 27/18-22 K MC NE WS
GTIN (EAN) 4050118232448
Qty. 40 pc(s).

Dimensions and weights

Depth 1.2 mm
Depth (inches) 0.047 inch
Height 53.75 mm
Height (inches) 2.116 inch
Width 27 mm
Width (inches) 1.063 inch
Diameter 22 mm
Net weight 2.19 g

Temperatures

Operating temperature range -40...60 °C

Environmental Product Compliance

REACH SVHC /

General data

Colour white
Halogen No
Material Polyamide 66
Material colour according to resistance code
Number of markers per combination 1 MultiCard = Device markers
Number of markers per packaging unit
Form of supply MultiCard
Operating temperature range -40...60 °C
Operating temperature range, max. 60 °C
Operating temperature range, min. -40 °C
UL 94 flammability rating V-2
Version Self-adhesive
Width 27 mm
compatible printer 2715590000
2438520000
2438510000

Device markers

Diameter 22 mm
Halogen No

Downloads

Classifications

ETIM 6.0 EC001288
ETIM 7.0 EC001288
ETIM 8.0 EC001288
ETIM 9.0 EC001288
ECLASS 9.0 27-40-06-29
ECLASS 9.1 27-40-06-29
ECLASS 10.0 27-40-06-29
ECLASS 11.0 27-28-11-04
ECLASS 12.0 27-28-11-04
ECLASS 13.0 27-28-11-04

Approvals

ROHS Conform

Related products

Order No.: 1428180000
Type: SM 27/18-22 K MC NE GR
Version:
SwitchMark, Device markers, 53.75 x 27 mm, grey