Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-PCBR-M12X-S-180
         

Icon
 

General ordering data

Version PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible, Back panel mounting, 1-part
Order No. 1427670000
Type IE-PCBR-M12X-S-180
GTIN (EAN) 4050118231915
Qty. 10 pc(s).

Dimensions and weights

Wall thickness, min. 0.9 mm
Wall thickness, max. 2.5 mm
Net weight 16 g

Temperatures

Operating temperature -40 °C...85 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 67cf1078-beca-4687-860b-dc475a6ec24a

Technical data of PCB plug-in connector

Coding X-coded
Number of poles 8
Rated voltage 48 V
Protection degree IP67, when screwed in
Contact surface Gold over nickel
Housing main material CuZn
Connection thread M12
Insulation strength 100 MΩ
Plugging cycles ≥ 100
Contact material Cu-alloy

General Info

Number of poles 8
Connection 1 M12
Connection 2 Solder connection
Configuration Reflow compatible, Back panel mounting
Housing main material CuZn
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Connection thread M12
Contact material Cu-alloy
Contact surface Gold over nickel
Shielding material CuSn
Shielding 360° all-round enclosure
Protection degree IP67, when screwed in
Plugging cycles ≥ 100

Downloads

Classifications

ETIM 6.0 EC002638
ETIM 7.0 EC003568
ETIM 8.0 EC003568
ETIM 9.0 EC003568
ECLASS 9.0 27-44-03-09
ECLASS 9.1 27-44-03-09
ECLASS 10.0 27-44-03-09
ECLASS 11.0 27-44-01-10
ECLASS 12.0 27-44-01-10
ECLASS 13.0 27-44-01-10

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Order No.: 1324010000
Type: IE-PCB-M12X-S-180
Version:
PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible, 1-part
 
Order No.: 1393080000
Type: IE-PCB2-M12X-S-180
Version:
PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible, 2-part
 
Order No.: 1444650000
Type: IE-PCBR2-M12X-S-180
Version:
PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible, Back panel mounting, 2-part
 
Order No.: 2168220000
Type: IE-PCB-M12X-S-90
Version:
PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible, 1-part