Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PSSR 24VDC/1PH AC75A HP
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…600 V AC, Continuous current: 62 A (AC51) at 40 °C, mounted on heatsink with 0.75 K/W, Screw connection
Order No. 1406250000
Type PSSR 24VDC/1PH AC75A HP
GTIN (EAN) 4050118206852
Qty. 2 pc(s).
Delivery status Discontinued
Available until 2022-09-30

Dimensions and weights

Depth 29 mm
Depth (inches) 1.142 inch
Height 58.5 mm
Height (inches) 2.303 inch
Width 45 mm
Width (inches) 1.772 inch
Net weight 88 g

Temperatures

Storage temperature -55 °C...125 °C
Operating temperature -55 °C...100 °C
Humidity 40...85 % (indoor) no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Rated data UL

Certificate No. (cURus) E360862

Control side

Rated control voltage 3.5…32 V DC
Nominal control current 13.4 mA DC ±20 %
Power rating ≤ 280 mW
Status indicator Green LED
Protective circuit Suppressor diode
Input frequency 10 Hz

Load side

Rated switching voltage 24…600 V AC
Continuous current 62 A (AC 51) @ 40 °C @ mounted on heatsink with 0.75 K/W
Max. switching current 90 A
Load category AC 51
Inrush current 600 A (10 ms)
Pulse load, max. current 1100 A (10 ms), non-recurrent
Load limit integral (I²t) <10 ms 6,000 A²s
Switch-on delay ≤ 10 ms
Switch-off delay ≤ 10 ms
Voltage drop at max. load ≤1.4 V
Leakage current ≤ 1 mA
Min. switching current 5 mA
Short-circuit-proof No
Protective circuit, load side Varistor
Contact type 1 NO contact (Thyristor (zero-cross switch))
Output voltage frequency range 50 / 60 Hz
max. switching frequency (DC control voltage) 10 Hz

General data

Version Single-phase without heat sink (zero-voltage switch output)
Colour black

Insulation coordination

Pollution severity 2
Surge voltage category III
Dielectric strength for control side - load side 4 kVeff
Dialectric strength of load side - housing 4 kVeff
Impulse withstand voltage 4 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate No. (cURus) E360862

Connection data (control side)

Wire connection method (control side) Screw connection
Nom. rated connection clamping range (control side) 1.5 mm²
Min. rated connection clamping range (control side) 0.75 mm²
Max. rated connection clamping range (control side) 2.5 mm²
Wire connection method (control side) M4 ring cable lug (insulated)
Min. tightening torque (control side) 1.2 Nm
Max. tightening torque (control side) 2 Nm
Blade size (control side) Gr. PZ2

Connection data (load side)

Wire connection method (load side) Screw connection
Nom. rated connection clamping range (load side) 10 mm²
Min. rated connection clamping range (load side) 1.5 mm²
Max. rated connection clamping range (load side) 10 mm²
Wire connection method (load side) M5 ring cable lug (insulated)
Min. tightening torque (load side) 2 Nm
Max. tightening torque (load side) 3 Nm
Blade size (load side) Gr. PZ2

Connection data

Wire connection method Screw connection

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002055
ETIM 7.0 EC002055
ETIM 8.0 EC002055
ETIM 9.0 EC002055
ECLASS 9.0 27-37-10-14
ECLASS 9.1 27-37-10-14
ECLASS 10.0 27-37-10-14
ECLASS 11.0 27-37-10-14
ECLASS 12.0 27-37-10-14
ECLASS 13.0 27-37-10-14

Approvals

Approvals CE CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E360862