Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PSSR 230VAC/1PH AC 25A
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Power Solid-State Relais, Solid state contactor, Rated control voltage: 160...240 V AC/DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53)
Order No. 1406220000
Type PSSR 230VAC/1PH AC 25A
GTIN (EAN) 4050118206838
Qty. 1 pc(s).

Dimensions and weights

Depth 115.9 mm
Depth (inches) 4.563 inch
Height 98 mm
Height (inches) 3.858 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 247 g

Temperatures

Storage temperature -55 °C...125 °C
Operating temperature -55 °C...100 °C
Humidity 40...85 % (indoor) no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Rated data UL

Certificate No. (cURus) E223474

Control side

Rated control voltage 160...240 V AC/DC
Nominal control current 4.4...6.7 mA
Power rating ≤ 1.6 VA
Status indicator LED yellow
Protective circuit Rectifier
Input frequency 10 Hz

Load side

Rated switching voltage 12...275 V AC
Continuous current 17 A (AC 51) @ 40 °C; 3.5 A (AC 53)
Max. switching current 25 A
Load category AC 51, AC 53
Inrush current 140 A (10 ms)
Pulse load, max. current 250 A (10 ms), non-recurrent
Load limit integral (I²t) <10 ms 340 A²s
Switch-on delay ≤ 30 ms
Switch-off delay ≤ 30 ms
Voltage drop at max. load ≤1.25 V
Leakage current ≤ 1 mA
Min. switching current 5 mA
Short-circuit-proof No
Protective circuit, load side Varistor
Contact type 1 NO contact (Triac (zero-cross switch))
Output voltage frequency range 50...60 Hz
max. switching frequency (AC control voltage) 4 Hz
max. switching frequency (DC control voltage) 4 Hz

General data

Version Single-phase with mounted heat sink (zero-voltage switch output)
Rail TS 35
Colour black

Insulation coordination

Insulation coordination according to EN 60947-4-3:2014
Pollution severity 2
Surge voltage category III
Dielectric strength for control side - load side 4 kVeff
Dialectric strength of load side - housing 4 kVeff
Impulse withstand voltage 4 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate No. (cURus) E223474

Connection data (control side)

Wire connection method (control side) Screw connection
Nom. rated connection clamping range (control side) 1.5 mm²
Min. rated connection clamping range (control side) 0.13 mm²
Max. rated connection clamping range (control side) 3.3 mm²
Min. tightening torque (control side) 0.4 Nm
Max. tightening torque (control side) 0.5 Nm
Blade size (control side) 0.6 x 3.5 mm

Connection data (load side)

Wire connection method (load side) Screw connection
Nom. rated connection clamping range (load side) 6 mm²
Min. rated connection clamping range (load side) 1.5 mm²
Max. rated connection clamping range (load side) 6 mm²
Wire connection method (load side) M5 ring cable lug (insulated)
Min. tightening torque (load side) 2 Nm
Max. tightening torque (load side) 3 Nm
Blade size (load side) Gr. PZ2

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002055
ETIM 7.0 EC002055
ETIM 8.0 EC002055
ETIM 9.0 EC002055
ECLASS 9.0 27-37-10-14
ECLASS 9.1 27-37-10-14
ECLASS 10.0 27-37-10-14
ECLASS 11.0 27-37-10-14
ECLASS 12.0 27-37-10-14
ECLASS 13.0 27-37-10-14

Approvals

Approvals CE CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E223474

Related products

Order No.: 1406200000
Type: PSSR 24VDC/1PH AC 25A
Version:
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53), Screw connection
 
Order No.: 2531050000
Type: PSSR 24VDC/1PH AC 22A I
Version:
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 22 A (AC51) at 40 °C, 7 A (AC 53)
 
Order No.: 1406210000
Type: PSSR 24VDC/1PH AC 35A
Version:
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 23 A (AC51) at 40 °C, 12 A (AC 53)