Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53), Screw connection
Order No.
1406200000
Type
PSSR 24VDC/1PH AC 25A
GTIN (EAN)
4050118206821
Qty.
1 pc(s).
Dimensions and weights
Depth
115.9 mm
Depth (inches)
4.563 inch
Height
98 mm
Height (inches)
3.858 inch
Width
22.5 mm
Width (inches)
0.886 inch
Net weight
244 g
Temperatures
Storage temperature
-55 °C...125 °C
Operating temperature
-55 °C...100 °C
Humidity
40...85 % (indoor) no condensation
Environmental Product Compliance
REACH SVHC
/
Rated data UL
Certificate No. (cURus)
E360862
Control side
Rated control voltage
3.5…32 V DC
Nominal control current
10...13 mA
Power rating
< 500 mW
Status indicator
LED yellow
Protective circuit
Suppressor diode
Input frequency
10 Hz
Load side
Rated switching voltage
12...275 V AC
Continuous current
17 A (AC 51) @ 40 °C; 3.5 A (AC 53)
Max. switching current
25 A
Load category
AC 51, AC 53
Inrush current
140 A (10 ms)
Pulse load, max. current
250 A (10 ms), non-recurrent
Load limit integral (I²t) <10 ms
340 A²s
Switch-on delay
≤ 10 ms
Switch-off delay
≤ 10 ms
Voltage drop at max. load
≤1.25 V
Leakage current
≤ 1 mA
Min. switching current
5 mA
Short-circuit-proof
No
Protective circuit, load side
Varistor
Contact type
1 NO contact (Triac (zero-cross switch))
Output voltage frequency range
50...60 Hz
max. switching frequency (DC control voltage)
10 Hz
General data
Version
Single-phase with mounted heat sink (zero-voltage switch output)
Rail
TS 35
Colour
black
Insulation coordination
Insulation coordination according to
EN 60947-4-3:2014
Pollution severity
2
Surge voltage category
III
Dielectric strength for control side - load side
4 kVeff
Dialectric strength of load side - housing
4 kVeff
Impulse withstand voltage
4 kV (1.2/50 µs)
Protection degree
IP20
Further details of approvals / standards
Certificate No. (cURus)
E360862
Connection data (control side)
Wire connection method (control side)
Screw connection
Nom. rated connection clamping range (control side)
1.5 mm²
Min. rated connection clamping range (control side)
0.13 mm²
Max. rated connection clamping range (control side)
Power Solid-State Relais, Solid state contactor, Rated control voltage: 160...240 V AC/DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53)
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 22 A (AC51) at 40 °C, 7 A (AC 53)
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 23 A (AC51) at 40 °C, 12 A (AC 53)
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53), Screw connection
Power Solid-State Relais, Solid state contactor, Rated control voltage: 160...240 V AC/DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53)
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 22 A (AC51) at 40 °C, 7 A (AC 53)
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 23 A (AC51) at 40 °C, 12 A (AC 53)
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.