Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-AD-M12XRJ45-90
         

Icon
 

General ordering data

Version Adapter, RJ45 90°, M12, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, M12 socket to RJ45 socket
Order No. 1400610000
Type IE-AD-M12XRJ45-90
GTIN (EAN) 4050118202519
Qty. 1 pc(s).

Dimensions and weights

Wall thickness, min. 0.9 mm
Wall thickness, max. 3 mm
Net weight 6.2 g

Temperatures

Operating temperature -25 °C...85 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 67cf1078-beca-4687-860b-dc475a6ec24a

Technical data customisable plug-in connectors

Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Coding X-coded
Contact material Cu-alloy
Contact surface Gold-plated
Housing main material Zinc diecast
Insulation strength 100 MΩ
Number of poles 8
Plugging cycles ≥ 100 (M12), 750 (RJ45)
Protection degree IP67
Rated voltage 50 V

General Info

Number of poles 8
Connection 1 RJ45 90°
Connection 2 M12
Description of article Adapter, angled
Configuration M12 socket to RJ45 socket
Housing main material Zinc diecast
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Connection thread M12
Contact material Cu-alloy
Contact surface Gold-plated
Shielding 360° shield contact
Protection degree IP67
Plugging cycles ≥ 100 (M12), 750 (RJ45)

Electrical properties

Insulation strength 100 MΩ
Rated voltage 50 V

Standards

Connector standard IEC 61076-2-109, IEC 60603-7-51

General technical specifications

Coding X-coded
Connection thread M12
Contact material Cu-alloy
Contact surface Gold-plated
Housing main material Zinc diecast
Insulation strength 100 MΩ
Number of poles 8
Plugging cycles ≥ 100 (M12), 750 (RJ45)
Protection degree IP67
Rated voltage 50 V

Downloads

Classifications

ETIM 6.0 EC000313
ETIM 7.0 EC000313
ETIM 8.0 EC000313
ETIM 9.0 EC000313
ECLASS 9.0 27-44-03-20
ECLASS 9.1 19-17-01-25
ECLASS 10.0 27-44-03-20
ECLASS 11.0 27-44-03-20
ECLASS 12.0 27-44-03-20
ECLASS 13.0 27-44-03-20

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E471884

Related products

Coding: X-coded
Number of poles: 8
Order No.: 1400620000
Type: IE-AD-M12XRJ45-180
Version:
Adapter, RJ45, M12, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, M12 socket to RJ45 socket
 
Coding: X-coded
Number of poles: 8
Order No.: 2731010000
Type: IE-BS-M12X-S-C