Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HP550 KIT 3F
         

Icon
Icon
Icon
 

General ordering data

Version HDC kits, 1500 V, 550 A, Number of poles: 3, Screw connection
Order No. 1396260000
Type HDC HP550 KIT 3F
GTIN (EAN) 4050118197648
Qty. 1 pc(s).

Dimensions and weights

Width 200 mm
Width (inches) 7.874 inch
Length 162 mm
Length (inches) 6.378 inch
Net weight 5,760 g

Temperatures

Limit temperature -40 °C ... 120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP a1b198df-2a58-40a5-bb31-ff1a2bb12993

Dimensions

Width 200 mm

General data

Colour black (similar to RAL 9005)
Connection type PE Screw connection
Contact material Copper alloy
Enclosure material Aluminium diecast
Seal material Silicone rubber
Series HighPower
Surface finish Powder coating
Type of connection Screw connection

Important note

Product information Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us.

Downloads

Classifications

ETIM 6.0 EC002641
ETIM 7.0 EC002641
ETIM 8.0 EC002641
ETIM 9.0 EC002641
ECLASS 9.0 27-44-03-06
ECLASS 9.1 27-44-01-90
ECLASS 10.0 27-44-03-06
ECLASS 11.0 27-44-03-06
ECLASS 12.0 27-44-03-06
ECLASS 13.0 27-44-03-06
ECLASS 14.0 27-44-03-06

Approvals

ROHS Conform

Related products

Order No.: 1470130000
Type: HDC HP550 KIT 1M 120
Version:
HDC kits, 1500 V, 550 A, Number of poles: 1, Crimp connection
 
Order No.: 1488220000
Type: HDC HP550 KIT 1M 185
Version:
HDC kits, 1500 V, 550 A, Number of poles: 1, Crimp connection
 
Order No.: 1506850000
Type: HDC HP550 KIT 3M185
Version:
HDC kits, 1500 V, 550 A, Number of poles: 3, Crimp connection
 
Order No.: 1396250000
Type: HDC HP550 KIT 4F
Version:
HDC kits, 1500 V, 550 A, Number of poles: 4, Screw connection
 
Order No.: 1506860000
Type: HDC HP550 KIT 4M120
Version:
RockStar® HDC kits-Heavy-duty connectors, Plug-in connector, HighPower, 1500 V, 550 A, diecast aluminium, Plug housing