Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
BG GHDE LED TL PT6
         

Icon
 

General ordering data

Order No. 1390850000
Type BG GHDE LED TL PT6
GTIN (EAN) 4050118190977

Dimensions and weights

Height 46 mm
Height (inches) 1.811 inch
Width 104 mm
Width (inches) 4.094 inch
Length 181 mm
Length (inches) 7.126 inch
Net weight 616 g

Temperatures

Operating temperature -40 °C...60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP 730dada5-5c8b-4737-8e0b-847db05af8d5

General data

Amplitude of acceleration 5 m/s² (@ 9-200 Hz)
Amplitude of deflection 1.5 mm (2-9 Hz)
Circuit breaker < 10 A
Halogen yes (PVC cable)
Height ≤ 3000 m
Insulation voltage < 500 V (housing/PE)
Light colour (CCT) 6000K
Line type Heluwind WK 103w-T 3G1,5 (AD 8 mm)
Mounting position, installation notice Arbitrary
Peak acceleration, type L 70 m/s²
Pollution severity 2
Protection class II
Protection degree IP65 with corresponding housing
Shock resistance EN 60721-3-3 Class 3M3
Short-circuit protection internal
Silicone No
Surge voltage category II
Type of connection Open cable end/length 2 m
UL 94 flammability rating V-0
Vibration resistance EN 60721-3-3 Class 3M3, EN 60721-3-3

Rated data acc. to IEC 60598-1

Input voltage 100…265 V DC (45...65 Hz)
Inrush current 0.5 A @ 0.1 ms
Power loss < 2 W
Power rating 7 W
Rated voltage 265 V

Downloads

Approval/Certificate/Document of Conformity
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001959
ETIM 7.0 EC001959
ETIM 8.0 EC001959
ETIM 9.0 EC001959
ECLASS 9.0 27-11-06-40
ECLASS 9.1 27-11-06-40
ECLASS 10.0 27-11-06-40
ECLASS 11.0 27-11-06-40
ECLASS 12.0 27-11-06-40
ECLASS 13.0 27-11-06-40
ECLASS 14.0 27-11-06-40

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E345151

Related products

Order No.: 2663590000
Type: FP MONO DC HQ8 MF MA SP
 
Order No.: 2763980000
Type: FP MONO DC HQ8 MF SP
 
Order No.: 2815480000
Type: FP MONO DC RC MF MA SP
 
Order No.: 2815470000
Type: FP MONO DC RC MF SP
 
Order No.: 2663600000
Type: FP MONO K DC HQ8 MF MA SP
 
Order No.: 2763990000
Type: FP MONO K DC HQ8 MF SP
 
Order No.: 2815550000
Type: FP MONO K DC RC MF MA SP
 
Order No.: 2815540000
Type: FP MONO K DC RC MF SP
 
Order No.: 1488520000
Type: FP MONO LED DC SA
 
Order No.: 1507040000
Type: FP MONO LED K DC SA