Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIBGC-M-4D-8.1/8.5-M12-CF
         

Icon
 

General ordering data

Version Field attachable connector, M12
Order No. 1380590000
Type SAIBGC-M-4D-8.1/8.5-M12-CF
GTIN (EAN) 4050118182590
Qty. 1 pc(s).

Dimensions and weights

Net weight 25 g

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 0ea6d931-f9e9-40a6-89d9-8d67103189d3

Technical data customisable plug-in connectors

Cable diameter, max. 8.5 mm
Cable diameter, min. 8.1 mm
Coding D-coded
Conductor cross-section, max. 0.5 mm²
Conductor cross-section, min. 0.34 mm²
Contact surface Gold-plated
Gender of contact Female
Housing main material CuZn
Number of poles 4
Plugging cycles ≥ 200
Pollution severity 3
Protection degree IP67
Rated current 4 A
Rated voltage 50 V
Shield connection Yes
Temperature range of housing -40 … +85 ° C
Threaded ring material Brass, nickel-plated
Type of connection Crimp connection

General Info

Number of poles 4
Connection 1 M12
Connection 2 Crimp
Housing main material CuZn
Connection thread M12
Contact surface Gold-plated
Protection degree IP67
Plugging cycles ≥ 200

Standards

Connector standard IEC 61076-2-101
Fire safety for railway vehicles According to EN 45545, HL1 - HL3

Downloads

Classifications

ETIM 6.0 EC002635
ETIM 7.0 EC002635
ETIM 8.0 EC002635
ETIM 9.0 EC002635
ETIM 10.0 EC002635
ECLASS 9.0 27-44-01-02
ECLASS 9.1 27-44-01-03
ECLASS 10.0 27-44-01-02
ECLASS 11.0 27-44-01-02
ECLASS 12.0 27-44-01-16
ECLASS 13.0 27-44-01-02
ECLASS 14.0 27-44-01-16
ECLASS 15.0 27-44-01-16

Approvals

ROHS Conform

Related products

Number of poles: 4
Coding: D-coded
Order No.: 1380620000
Type: SAIBGC-M-4D-6.3/6.7-M12-CF
Shield connection: Yes
Version:
Field attachable connector, M12
 
Number of poles: 4
Coding: D-coded
Order No.: 1380570000
Type: SAIBGC-M-4D-6.4/6.8-M12-CF
Shield connection: Yes
Version:
Field attachable connector, M12
 
Number of poles: 4
Coding: D-coded
Order No.: 1380550000
Type: SAIBGC-M-4D-7.1/7.5-M12-CF
Shield connection: Yes
Version:
Field attachable connector, M12