Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20M-BAI-AO-S
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Signal converter/insulator, Configurable, Input : I/U/bidirectional I, Output : I / U
Order No. 1375450000
Type ACT20M-BAI-AO-S
GTIN (EAN) 4050118236736
Qty. 1 pc(s).

Dimensions and weights

Depth 114.3 mm
Depth (inches) 4.5 inch
Height 112.5 mm
Height (inches) 4.429 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 80 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 40 °C / 93 % rel. humidity, no condensation

Probability of failure

SIL in compliance with IEC 61508 None
MTBF 181 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI

Input

Input current configurable, -10 mA…0…+10 mA, -20 mA…0…+20 mA
Input resistance, voltage ≥ 1 MΩ
Input voltage configurable, -5 V…0…+5 V, -10 V…0…+10 V
Number of inputs 1
Sensor Voltage source, Current source
Voltage drop, current input 1 V at 20 mA

Output

Cut-off frequency (-3 dB) ≥ 100 Hz, 10 Hz
Load impedance current ≤ 600 Ω
Number of outputs 1
Output current configurable, 0...20 mA, 4...20 mA
Output voltage, note configurable, 0(2)...10 V, 0(1)...5 V
Type active, connected control must be passive
load impedance voltage ≥ 10 kΩ

General data

Accuracy <0.05 % of measuring range
Configuration DIP switch
Delivery state Bandwidth: 100 Hz // Input: -10…10 V // Output: 0...20 mA
Delivery state
Setting parameters Bandwidth
Configuration 100 Hz
Setting parameters Input
Configuration -10…10 V
Setting parameters Output
Configuration 0...20 mA
Galvanic isolation 4-way isolator;
Power consumption, max. 0.8 W
Power consumption, typ. 0.45 W
Protection degree IP20
Rail TS 35
Step response time ≤ 7 ms
Temperature coefficient <0.01% of span/°C (TU)
Voltage supply 24 V DC ±30 % at terminal or via CH20M rail bus

Insulation coordination

EMC standards EN 61326-1
Galvanic isolation 4-way isolator;
Insulation voltage 2.5 kVeff /1 min.
Pollution severity 2
Rated voltage 300 Veff
Surge voltage category II

Data for Ex applications (ATEX)

Installation location Device installed in safe area, zone 2
Marking II 3 G Ex nA IIC T4 Gc

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 30
Wire connection cross section AWG, max. AWG 14

EMC conformity and approvals

EMC standards EN 61326-1
Standards IEC 61010-1

Important note

Product information The configurable DC-Converter ACT20M-BAI-AO-S separates and converts standard analogue signals. An analogue input signal is converted linear and galvanic isolated into an analogue output signal. The power supply is galvanically isolated from input and output and happens via a direct wiring or the Weidmüller DIN Rail Bus (3-way isolation).

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Software
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Tender specification sheets

Short specification Bipolar standard signal converter 1-channel signal converter, 6.1 mm wide, with external voltage supply, for transmission and isolation of analogue DC current signals +/- 10 mA or +/- 20 mA and voltage signals +/- 5 V or +/- 10 V. Input and output signals can be configured with DIP switches.

Approvals

Approvals CCCEX CULUS DETNORVER FMEX IECEXKEM KEMAATEX UKEX
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E337701

Related products

Type of connection: Screw connection
Order No.: 1175980000
Type: ACT20M-CI-CO-S
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0(4)-20 mA
 
Type of connection: Screw connection
Order No.: 1176000000
Type: ACT20M-AI-AO-S
Version:
Signal converter/insulator, Configurable, with sensor supply, Input : I / U, Output : I / U
 
Type of connection: Screw connection
Order No.: 1176010000
Type: ACT20M-AI-AO-E-S
Version:
Signal converter/insulator, Configurable, without sensor supply, Input : I / U, Output : I / U