Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAKDU 16 BK
         

Icon
Icon
 

General ordering data

Version Feed-through terminal, Screw connection, 10 mm², 800 V, 76 A, black
Order No. 1371810000
Type SAKDU 16 BK
GTIN (EAN) 4050118173253
Qty. 50 pc(s).
Local product Only available in certain countries

Dimensions and weights

Depth 49.75 mm
Depth (inches) 1.959 inch
Depth including DIN rail 50.5 mm
Height 51 mm
Height (inches) 2.008 inch
Width 12 mm
Width (inches) 0.472 inch
Net weight 24.98 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material PA 66/6
Colour black
UL 94 flammability rating V-0

System specifications

End cover plate required Yes
Number of levels
Number of clamping points per level
Number of potentials per tier
PE connection No
Rail TS 35

Additional technical data

Explosion-tested version No
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Clamping range, max. 16 mm²
Clamping range, min. 2.5 mm²
Clamping screw M 4
Connection cross-section, stranded, max. 16 mm²
Connection cross-section, stranded, min. 2.5 mm²
Connection direction on side
Gauge to IEC 60947-1 B6
Number of connections
Stripping length 15.5 mm
Tightening torque, max. 1.6 Nm
Tightening torque, min. 1.2 Nm
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 4
Wire connection cross section AWG, min. AWG 12
Wire connection cross section, finely stranded, max. 16 mm²
Wire connection cross section, finely stranded, min. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 4 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 2.5 mm²

General

Rail TS 35
Wire connection cross section AWG, max. AWG 4
Wire connection cross section AWG, min. AWG 12

Rating data

Rated cross-section 10 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 76 A
Current at maximum wires 76 A
Volume resistance according to IEC 60947-7-x 0.56 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 1.82 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 4 AWG
Conductor size Factory wiring min. (UR) 12 AWG
Conductor size Field wiring max. (UR) 4 AWG
Conductor size Field wiring min. (UR) 12 AWG
Current size B (UR) 85 A
Current size C (UR) 85 A
Voltage size B (UR) 600 V
Voltage size C (UR) 600 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CE UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693