Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CP DC UPS 24V 20A/10A
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version UPS control unit
Order No. 1370050010
Type CP DC UPS 24V 20A/10A
GTIN (EAN) 4050118202335
Qty. 1 pc(s).

Dimensions and weights

Depth 150 mm
Depth (inches) 5.905 inch
Height 130 mm
Height (inches) 5.118 inch
Width 66 mm
Width (inches) 2.598 inch
Net weight 1,139 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C
Humidity 5...95 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP d6c68c9e-3e33-4fa9-920e-331473bf0422
RoHS Compliance Status Compliant

Battery module

Parallel connection option yes, max. 2
Rated voltage 24 V
Storage medium 1.3 Ah, 3.4 Ah, 7.2 Ah, 12 Ah, 17 Ah, Selectable with rotary switch

Integrated battery charger

Battery availability test every minute
Charging current 0.15 cA
Charging feature IU characteristic curve
Charging voltage (temperature compensated) 27, 48 V @ 20°C
Temperature coefficient - 48 mV / °C

Operating interfaces and control inputs

Function DIP switch Inversion of transistor outputs, Operation without temperature probe
Output current selector switch 20 A, 10 A
Remote disconnection (Interlock) Yes
Selector switch battery 1.3 Ah, 3.4 Ah, 7.2 Ah, 12 Ah, 17 Ah, No Battery, Service
Selector switch buffer times 0.5 min, 1 min, 3 min, 5 min, 10 min, 20 min, 30 min, 45 min, ∞, ∞ w/0
Temperature probe NTC 100 kΩ

Input

DC current consumption max. 200 mA (without battery), max. 0.5 A (with fully charged battery)
DC input voltage range 20...30 V DC
Input current ≤ 13A (for 10A), ≤ 23A (for 20A)
Input fuse (internal) Yes
Max. approved input current 28 A
Rated input voltage 24 V DC
Wire connection method Screw connection

Output

Continous output current @ UNominal 24 A @ 45 °C, 20 A @ 60 °C, 15 A @ 70 °C
Nominal output current for Unom 20 A @ 60 °C
Output current, max. 24 A
Output voltage, note Vo = Vin - 0.2 V normal operation (Imax), Vo = Vin - 0.3 V battery supply (I max)
Overload protection Yes
Parallel connection option yes, max. 2, Yes, with diode module
Protection against inverse voltage Yes
Rated output voltage 24 V DC ± 1 %
Residual ripple, breaking spikes < 50 mVPP @ 24 V DC, IN
Temperature coefficient - 48 mV / °C
Temperature probe NTC 100 kΩ
Wire connection method Screw connection

General data

Buffer times Depending on the connected battery
Clip-in foot metal
Current limiting > 120% IN
Degree of efficiency ≥ 96% normal mode, battery is being charged, ≥ 98% normal mode, battery is charged, ≥ 98% buffer mode
Housing version Metal, corrosion resistant
Humidity 5...95 %, no condensation
MTBF
According to Standard SN 29500
Operating time (hours), min. 1,860,000 h
Ambient temperature 25 °C
Input voltage 24 V
Output power 240 W
Duty cycle 100 %
According to Standard SN 29500
Operating time (hours), min. 906,400 h
Ambient temperature 40 °C
Input voltage 24 V
Output power 240 W
Duty cycle 100 %
Mounting position, installation notice Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between.
Power loss < 10 W
Protection against reverse voltages from the load 32…34 V DC
Protection degree IP20
Short-circuit protection Yes
Storage medium 1.3 Ah, 3.4 Ah, 7.2 Ah, 12 Ah, 17 Ah, Selectable with rotary switch
Surge voltage category III

EMC / shock / vibration

Interference immunity test acc. to EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)|EN 61000-4-11 (dips)
Noise emission in accordance with EN55032 Class B
Shock resistance IEC 60068-2-27 30 g in all directions
Vibration resistance IEC 60068-2-6 2.3 g

Insulation coordination

Insulation voltage 1 kV DC
Pollution severity 2
Protection class III, with no ground connection, for SELV
Surge voltage category III
electrical isolation, input-earth 1 kV
electrical isolation, output-earth 1 kV

Electrical safety (applied standards)

Electrical machine equipment Acc. to EN60204
For use with electronic equipment Acc. to EN50178 / VDE0160
Protection against dangerous shock currents Acc. to VDE0106-101
Protective separation / protection against electrical shock VDE0100-410 / acc. to DIN57100-410
Safety transformers for switch-mode power supplies According to EN 61558-2-16

Connection data (input)

Conductor cross-section, AWG/kcmil , max.
Conductor cross-section, AWG/kcmil , min. 26 
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 16 mm²
Conductor cross-section, rigid , min. 0.5 mm²
Reverse polarity protection Yes
Tightening torque, max. 1.5 Nm
Tightening torque, min. 1.2 Nm
Wire connection cross section, flexible (input), max. 16 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max.
Conductor cross-section, AWG/kcmil , min. 26 
Conductor cross-section, flexible , max. 16 mm²
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 16 mm²
Conductor cross-section, rigid , min. 0.6 mm²
Reverse polarity protection Yes
Tightening torque, max. 1.5 Nm
Tightening torque, min. 1.2 Nm

Connection data (signal)

Wire connection cross-section, flexible (signal), max. 1.5 mm²
Wire connection cross-section, flexible (signal), min. 0.2 mm²
Wire connection method Screw connection
Wire cross-section, AWG/kcmil , max. 15 
Wire cross-section, AWG/kcmil , min. 30 
Wire cross-section, solid , max. 1.5 mm²
Wire cross-section, solid , min. 0.2 mm²

Signalling

Floating contact Yes
Status indicator Three-colour LED: Battery capacity >85% green, >40% yellow, >20% red, <20% red (Flashing), Green/yellow LED: normal / buffering, Yellow/red LED: temperature alarm / alarm, Yellow/red LED: switch-off / battery fault
Status relay (max. load) Fault (alarm) (30 V AC/DC 0.1 A), Battery operation (buff.) (30 V AC/DC 0.1 A), Laden (Charg.) (30V AC/DC 0,1A)
Transistor outputs (24&...27 V DC max. load 150 mA) Battery operation (buff.), Charging, Fault (alarm)

Approbations

Certificate no. (cULus) E258476
Institute (cULus) CULUS

Downloads

Classifications

ETIM 6.0 EC002850
ETIM 7.0 EC002850
ETIM 8.0 EC002850
ETIM 9.0 EC002850
ECLASS 9.0 27-04-06-92
ECLASS 9.1 27-04-92-01
ECLASS 10.0 27-04-06-92
ECLASS 11.0 27-04-06-92
ECLASS 12.0 27-04-06-92
ECLASS 13.0 27-04-06-92

Approvals

Approvals BURVER CE CULUS DETNORVER TUEV
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E258476

Related products

Order No.: 1370040010
Type: CP DC UPS 24V 40A
Version:
UPS control unit