Multi-pole surge voltage arrestor according to the requirements of Class II/III acc. to IEC 61643-11, EN61643-11:2013. Consisting of V0 material, the arrestor serves as overvoltage protection and is used in applications according to IEC 61643-12. The use of a high-performance varistor in combination with sparkover gaps satisfies the inspection requirements for Class II surge protection systems on the basis of the standards. The leakage current-free arrestor is installed in the vicinity of the power supply for the equipment that needs protection, in a commercially available installation/electrical distribution enclosure. The VPU II 3 LCF 280 V/40 kA is used in the TN-C mains network. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. Rated voltage: 230 VAC In/max (8/20 µs): 20/40 kA protection level < 1.8 kV combined pulse Uoc: 10 kV 25 kA short-circuit strength with max. back-up fuse of 125 A gl Type: Weidmüller VPU II 3 LCF 280 V/40 kA Order No. 1352790000 or equivalent
Short specification
Class II arrester with In/Imax: 20/40 kA suitable for 230/400 V TN-C mains systems. Protection level < 1.8 kV. Type: Weidmüller VPU II 3 R LCF 280 V/40 kA Order no. 1352790000 or equivalent
Approvals
Approvals
ROHS
Conform
Related products:
Type of connection:
Screw connection
Order No.:
1352740000
Type:
VPU II 1 LCF 280V/40KA
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase
Delivery status:
This article will no longer be available in the future.
Multi-pole surge voltage arrestor according to the requirements of Class II/III acc. to IEC 61643-11, EN61643-11:2013. Consisting of V0 material, the arrestor serves as overvoltage protection and is used in applications according to IEC 61643-12. The use of a high-performance varistor in combination with sparkover gaps satisfies the inspection requirements for Class II surge protection systems on the basis of the standards. The leakage current-free arrestor is installed in the vicinity of the power supply for the equipment that needs protection, in a commercially available installation/electrical distribution enclosure. The VPU II 3 LCF 280 V/40 kA is used in the TN-C mains network. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. Rated voltage: 230 VAC In/max (8/20 µs): 20/40 kA protection level < 1.8 kV combined pulse Uoc: 10 kV 25 kA short-circuit strength with max. back-up fuse of 125 A gl Type: Weidmüller VPU II 3 LCF 280 V/40 kA Order No. 1352790000 or equivalent
Short specification
Class II arrester with In/Imax: 20/40 kA suitable for 230/400 V TN-C mains systems. Protection level < 1.8 kV. Type: Weidmüller VPU II 3 R LCF 280 V/40 kA Order no. 1352790000 or equivalent
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.