Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU II 1 LCF 280V/40KA
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase
Order No. 1352740000
Type VPU II 1 LCF 280V/40KA
GTIN (EAN) 4050118157635
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2024-03-31
Alternative product 2636950000

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 94 mm
Height (inches) 3.701 inch
Width 17.8 mm
Width (inches) 0.701 inch
Mounting dimension - height 75 mm
Net weight 155 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

REACH SVHC /

General data

Colour black, orange
Design Installation housing; 1TE, Insta IP 20
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20
Rail TS 35
UL 94 flammability rating V-0
Version without telecomm. contact

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Rated data IEC / EN

Combined pulse UOC 10 kV
Discharge current Imax (8/20µs) wire-PE 40 kA
Discharge current In (8/20µs) wire-PE 20 kA
Energy coordination (≤10 m) Type II, Type III
Follow-on current extinguishing capability Ifi Not available due for technical reasons
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse 125 A gL > (if back up fuse > 125 A), No Fuse neccessary ≤125 A gG
Leakage current at Un 1 µA
Low voltage network Single-phase
Mains voltage 230 V / 400 V
Max. continuous voltage, Uc (AC) 280 V
Number of poles 1
Protection level Up at IN (L/N-PE) ≤ 1.8 kV
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type II, Type III
Requirements class, acc. to EN 61643-11 T2, T3
Response time ≤ 100 ns
Short-circuit current rating ISCCR 25 kA
Signalling contact No
Standards IEC61643-11, EN61643-11
Temporary surge voltage (over-voltage) - TOV 438 V
Voltage type AC

Connection data

Stripping length 15 mm
Wire connection method Screw connection
Type of connection Screw connection
Stripping length, rated connection 15 mm
Tightening torque, min. 2 Nm
Tightening torque, max. 3 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 1.5 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 1.5 mm²
Wire cross-section, solid, max. 16 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 50 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection cross-section, stranded, max. 50 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Tender specification sheets

Long specification Single-pole surge voltage arrestor according to the requirements of Class II/III acc. to IEC 61643-11, EN61643-11:2013. Consisting of V0 material, the arrestor serves as surge protection in applications acc. to IEC 61643-12. Surge protection is used in the TN, TT and IT mains system types in combination with several lightning protectors. The use of a high-performance varistor in combination with sparkover gaps satisfies the inspection requirements for Class II surge protection systems on the basis of the standards. The leakage current-free arrestor is installed in the vicinity of the power supply for the equipment that needs protection, in a commercially available installation/electrical distribution enclosure. The VPU II 1 LCF 280 V/40 kA is earthed, in combination with three or four identical arrestors, between the outer conductors (L1, L2, L3 and / or the neutral conductor). Reference is also made here to the 3+1 circuit and the 3+0 / 4+0 circuits. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. Rated voltage: 230 VAC maximum discharge current (8/20 µs): 40 kA protection level < 1.8 kV combined pulse Uoc: 10 kV; 25 kA short-circuit strength with max. back-up fuse of 125 A gl Type: Weidmüller VPU II 1 LCF 280 V/40 kA Order No. 1352740000 or equivalent
Short specification Class II arrester with In/Imax: 20/40 kA suitable for 230/400 V mains systems. Protection level < 1.8 kV.  Type: Weidmüller VPU II 1 LCF 280 V/12.5 kA Order no. 1352740000 or equivalent

Approvals

Approvals CE OEVE
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 1352790000
Type: VPU II 3 LCF 280V/40KA
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-C
Delivery status:
This article will no longer be available in the future.
 
Type of connection: Screw connection
Order No.: 1352770000
Type: VPU II 4 LCF 280V/40KA
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-C-S, TN-S
Delivery status:
This article will no longer be available in the future.