Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU I 4 280V/12,5KA
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, without telecomm. contact, TN-C-S, TN-S
Order No. 1352180000
Type VPU I 4 280V/12,5KA
GTIN (EAN) 4050118158076
Qty. 1 pc(s).

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 94 mm
Height (inches) 3.701 inch
Width 71.2 mm
Width (inches) 2.803 inch
Mounting dimension - height 75 mm
Net weight 672 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

REACH SVHC /

General data

Colour black, orange
Design Installation housing; 4TE, Insta IP 20
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20
Rail TS 35
Segment Power distribution
UL 94 flammability rating V-0
Version without telecomm. contact

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category IV

Rated data IEC / EN

Discharge current Imax (8/20µs) wire-PE 50 kA
Discharge current In (8/20µs) wire-PE 20 kA
Energy coordination (≤10 m) Type I, Type II, Type III
Follow-on current extinguishing capability Ifi Not available due for technical reasons
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse 250 A gL (if back up fuse > 250 A)
Leakage current at Un 100 µA
Lightning test current Iimp (10/350 µs) (L-PE) 12.5 kA
Low voltage network TN-C-S, TN-S
Mains voltage 230 V / 400 V
Max. continuous voltage, Uc (AC) 280 V
Number of poles 4
Protection level Up at IN (L/N-PE) ≤ 1.4 kV
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type I, Type II
Requirements class, acc. to EN 61643-11 T1, T2
Response time ≤ 25 ns
Short-circuit current rating ISCCR 25 kA
Signalling contact No
Standards IEC61643-11, EN61643-11
Temporary surge voltage (over-voltage) - TOV 438 V
Voltage type AC

Connection data

Stripping length 15 mm
Type of connection Screw connection
Stripping length, rated connection 15 mm
Tightening torque, min. 2 Nm
Tightening torque, max. 3 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 4 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 2.5 mm²
Wire cross-section, solid, max. 16 mm²
Wire connection cross section, finely stranded, min. 2.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 50 mm²
Connection cross-section, stranded, min. 2.5 mm²
Connection cross-section, stranded, max. 50 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Tender specification sheets

Long specification Multi-pole lightning arrester according to the requirements of Class I acc. to IEC 61643-11, EN61643-11:2013. On interface transition from 0 to 1 (acc. to IEC 1312-1), the arrester, consisting of V0 material, serves as lightning protection providing equipotential bonding and is used in applications according to IEC 61643-12. The use of a high-performance varistor meets the inspection requirements for Class I surge protection systems according to the VDEW (Association of German Power Stations) directive. The arrester is installed in a commercially available installation/electrical distribution enclosure, in the vicinity of the power-supply unit for the equipment that needs protection. The VPU I 4 280 V/12.5 kA is used in the TN-S mains network. With thermal separation device on the varistor. In case of insufficient protection, the colour in the display window changes from green to red. Rated voltage: 230 VAC lightning test current (10/350 µs): 12.5 kA protection level with lightning test current < 1.4 kV 25 kA short-circuit withstand rating with max. back-up fuse of 250 A gl Type: Weidmüller VPU I 4 280 V/12.5 kA Order No. 1352180000 or equivalent
Short specification Class I arrester for LPL III/IV with 12.5 kA suitable for 230/400 V TN-S mains systems. Protection level < 1.4 kV. Type: Weidmüller VPU I 4 280 V/12.5 kA Order no. 1352180000 or equivalent

Approvals

Approvals CE OEVE
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 1352130000
Type: VPU I 1 280V/12,5KA
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase
 
Type of connection: Screw connection
Order No.: 1352250000
Type: VPU I 1+1 280V/12,5KA
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN, IT with N, IT without N, Single-phase, TT
 
Type of connection: Screw connection
Order No.: 1352150000
Type: VPU I 2 280V/12,5KA
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase
 
Type of connection: Screw connection
Order No.: 1352200000
Type: VPU I 3 280V/12,5KA
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-C
 
Type of connection: Screw connection
Order No.: 1352230000
Type: VPU I 3+1 280V/12,5KA
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, TN-C-S, TN-S