Multi-pin lightning arrestor according to the requirements of Class I in accordance with IEC 61643-11, EN61643-11:2013. On interface transition from 0 to 1 (in accordance with IEC 1312-1), the arrestor, made from V0 material, serves as lightning protection providing equipotential bonding and is used in applications in accordance with IEC 61643-12. The use of a non-blow-out sparkover gap, in combination with a high-power varistor, satisfies the inspection requirements for Class I surge protection systems in accordance with the VDEW (Association of German Power Stations) directive. The arrestor is installed in the vicinity of the power supply for the equipment that needs protection, in a standard installation/electrical distribution enclosure. The VPU I 4 LCF 280 V/25 kA is used in the TN-S mains network. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. Rated voltage: 230 VAC lightning test current (10/350 µs): 25 kA protection level with lightning test current < 1.6 kV 25 kA short-circuit strength with max. back-up fuse of 250 A gl Type: Weidmüller VPU I 4 LCF 280 V/25 kA Order No. 1351730000 or equivalent
Short specification
Class I arrester for LPL 1 with 25 kA suitable for 230/400 V TN-S mains systems. Protection level < 1.6 kV. Type: Weidmüller VPU I 4 LCF 280 V/25 kA Order no. 1351730000 or equivalent
Approvals
Approvals
ROHS
Conform
Related products:
Order No.:
1351590000
Type of connection:
Screw connection
Type:
VPU I 1 LCF 280V/25KA
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, Leakage-current-free, Single-phase
Delivery status:
This article will no longer be available in the future.
Multi-pin lightning arrestor according to the requirements of Class I in accordance with IEC 61643-11, EN61643-11:2013. On interface transition from 0 to 1 (in accordance with IEC 1312-1), the arrestor, made from V0 material, serves as lightning protection providing equipotential bonding and is used in applications in accordance with IEC 61643-12. The use of a non-blow-out sparkover gap, in combination with a high-power varistor, satisfies the inspection requirements for Class I surge protection systems in accordance with the VDEW (Association of German Power Stations) directive. The arrestor is installed in the vicinity of the power supply for the equipment that needs protection, in a standard installation/electrical distribution enclosure. The VPU I 4 LCF 280 V/25 kA is used in the TN-S mains network. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. Rated voltage: 230 VAC lightning test current (10/350 µs): 25 kA protection level with lightning test current < 1.6 kV 25 kA short-circuit strength with max. back-up fuse of 250 A gl Type: Weidmüller VPU I 4 LCF 280 V/25 kA Order No. 1351730000 or equivalent
Short specification
Class I arrester for LPL 1 with 25 kA suitable for 230/400 V TN-S mains systems. Protection level < 1.6 kV. Type: Weidmüller VPU I 4 LCF 280 V/25 kA Order no. 1351730000 or equivalent
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.