Surge protection according to the requirements of Class III in accordance with IEC 61643-11, EN61643-11:2013. The arrestor serves as surge protection and is used in applications in accordance with IEC 61643-12. The arrestor is installed in the vicinity of the equipment that needs protection in a standard installation/distributor housing. The VPU III R 120 V is earthed between the phase and the neutral conductor. With thermal separation device on the varistor. If there is no longer any protection, the colour of the LEDs changes from green to red. The functional state is also displayed by a voltage-free signalling contact (NC contact). Rated voltage: 120 V AC/DC In/max (8/20 µs): 3 kA protection level < 1.75 kV load current Il: 16 A telecommunication output: contact NC: 250 V/0.5 A 48 VDC/0.1 A Type: Weidmüller VPU III R 120 V Order No. 1351630000 or equivalent
Short specification
Class III arrester with Uoc: 6 kV suitable for 120 V AC/DC mains systems. Protection level < 1.75 kV. With remote alert Type: Weidmüller VPU III R 120 V/6 kV Order no. 1351630000 or equivalent
Approvals
Approvals
ROHS
Conform
Related products:
Type of connection:
Screw connection
Order No.:
1393050000
Type:
VPU III 3/280V
Version:
Surge voltage arrester, Low voltage, with remote contact, TN-C, TN-S, TN-C-S
Surge protection according to the requirements of Class III in accordance with IEC 61643-11, EN61643-11:2013. The arrestor serves as surge protection and is used in applications in accordance with IEC 61643-12. The arrestor is installed in the vicinity of the equipment that needs protection in a standard installation/distributor housing. The VPU III R 120 V is earthed between the phase and the neutral conductor. With thermal separation device on the varistor. If there is no longer any protection, the colour of the LEDs changes from green to red. The functional state is also displayed by a voltage-free signalling contact (NC contact). Rated voltage: 120 V AC/DC In/max (8/20 µs): 3 kA protection level < 1.75 kV load current Il: 16 A telecommunication output: contact NC: 250 V/0.5 A 48 VDC/0.1 A Type: Weidmüller VPU III R 120 V Order No. 1351630000 or equivalent
Short specification
Class III arrester with Uoc: 6 kV suitable for 120 V AC/DC mains systems. Protection level < 1.75 kV. With remote alert Type: Weidmüller VPU III R 120 V/6 kV Order no. 1351630000 or equivalent
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.