Multi-pole surge voltage arrestor according to the requirements of Class II acc. to IEC 50539-11. Consisting of V0 material, the arrestor serves as overvoltage protection and is used in applications according to IEC 50539-12 in unearthed PV systems. The use of a high-performance varistor consisting of V0 material meets the inspection requirements for Class II surge protection systems on the basis of the standards. The arrestor is installed in the vicinity of the equipment that needs protection, in a commercially available installation/electrical distribution enclosure. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. Rated voltage: 1500 VDC In/max (8/20 µs): 20/40 kA, protection level < 5.2 kV, type: Weidmüller VPU II 3 PV 1500 V/40 kA, Order No. 1351500000 or equivalent
Short specification
Class II arrester with In/Imax: 20/40 kA suitable for unearthed PV systems. Protection level < 5.2 kV. Type: Weidmüller VPU II 3 PV 1500 V/40 kA Order no. 1351500000 or equivalent
Approvals
Approvals
ROHS
Conform
Related products:
Type of connection:
Screw connection
Order No.:
2530640000
Type:
VPU PV II 3 1500
Version:
Surge voltage arrester, Low voltage, Surge protection II
Multi-pole surge voltage arrestor according to the requirements of Class II acc. to IEC 50539-11. Consisting of V0 material, the arrestor serves as overvoltage protection and is used in applications according to IEC 50539-12 in unearthed PV systems. The use of a high-performance varistor consisting of V0 material meets the inspection requirements for Class II surge protection systems on the basis of the standards. The arrestor is installed in the vicinity of the equipment that needs protection, in a commercially available installation/electrical distribution enclosure. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. Rated voltage: 1500 VDC In/max (8/20 µs): 20/40 kA, protection level < 5.2 kV, type: Weidmüller VPU II 3 PV 1500 V/40 kA, Order No. 1351500000 or equivalent
Short specification
Class II arrester with In/Imax: 20/40 kA suitable for unearthed PV systems. Protection level < 5.2 kV. Type: Weidmüller VPU II 3 PV 1500 V/40 kA Order no. 1351500000 or equivalent
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.