Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU I 2+0 R PV 600V DC
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, with remote contact
Order No. 1351490000
Type VPU I 2+0 R PV 600V DC
GTIN (EAN) 4050118158625
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2022-03-30

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 106 mm
Height (inches) 4.173 inch
Width 71.2 mm
Width (inches) 2.803 inch
Mounting dimension - height 75 mm
Net weight 491 g

Temperatures

Storage temperature -40 °C...80 °C

Environmental Product Compliance

REACH SVHC /

Connection data, remote alert

Connection type PUSH IN
Cross-section for connected wire, solid core, max. 1.5 mm²
Cross-section for connected wire, solid core, min. 0.14 mm²
Stripping length 8 mm

General data

Colour black
Design Installation housing; 4TE, Insta IP 20
Operating altitude ≤ 2000 m
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20
Rail TS 35
UL 94 flammability rating V-0
Version with remote contact

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category IV

Photovoltaic technical data

Discharge current In (8/20 µs) 20 kA
Discharge current, max. (8/20 µs) 40 kA
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE 600 V
PV system voltage, max. Ucpv 600 V
Protection level Up (+/-) ≤ 3.6 kV
Protection level Up (+/PE) ≤ 1.8 kV
Protection level Up (-/PE) ≤ 1.8 kV
Requirements class Type I/II
Short-circuit curent ISCPV 200 A
Standards EN 50539-11
Total discharge current Itotal ( 8/20µs) 40 

Rated data IEC / EN

Discharge current In (8/20µs) wire-PE 40 kA
Discharge current, max. (8/20 µs) 40 kA
Leakage current at Un 100 µA
Lightning test current Iimp (10/350 µs) (L-PE) 12.5 kA
Max. continuous voltage, Uc (DC) 600 V
Number of poles 4
PV voltage, acc. to IEC 60364-7-712 < 600 V
Rated voltage (DC) 600 V
Response time ≤ 25 ns
SPD type T1, T2
Signalling contact 250 V 1A 1CO, 125 V AC / 1 A, 48 V CC / 0.5 A, 24 V DC / 0,5 A
Standards EN 50539-11
Voltage type DC

Connection data

Stripping length 15 mm
Type of connection Screw connection
Stripping length, rated connection 15 mm
Tightening torque, min. 2 Nm
Tightening torque, max. 3 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 4 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 2.5 mm²
Wire cross-section, solid, max. 16 mm²
Wire connection cross section, finely stranded, min. 2.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 50 mm²
Connection cross-section, stranded, min. 2.5 mm²
Connection cross-section, stranded, max. 50 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Tender specification sheets

Long specification Multi-pole surge voltage arrestor according to the requirements of Class I acc. to IEC 50539-11. Consisting of V0 material, the arrestor provides overvoltage protection in applications acc. to IEC 50539-12 in unearthed PV systems. The WEMID V0 arrestor is installed in the vicinity of the equipment that needs protection, in a commercially available installation/electrical distribution enclosure. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. The functional state is also displayed by a voltage-free signalling contact (CO contact). Rated voltage: 600 VDC Iimp: 12.5 kA In/max (8/20 µs): 20/40 kA protection level < 1.8 kV telecommunication output: contact: 250 V/0.5 A 48 VDC/0.1 A Type: Weidmüller VPU I 2+0 R PV 600 V Order No. 13514900000 or equivalent
Short specification Class I arrester with Iimp: 12.5 kA suitable for PV systems. Protection level < 1.8 kV. With remote alert Type: Weidmüller VPU I 2+0 R PV 600 V/12.5 kA Order no. 1351490000 or equivalent

Approvals

Approvals CE
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 2857040000
Type: VPU PV I+II 3 R 600 E