Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU I 2+0 PV 1000V DC
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, without telecomm. contact
Order No. 1351470000
Type VPU I 2+0 PV 1000V DC
GTIN (EAN) 4050118158649
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2022-03-30
Alternative product 2530610000

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 94 mm
Height (inches) 3.701 inch
Width 71.2 mm
Width (inches) 2.803 inch
Mounting dimension - height 75 mm
Net weight 784 g

Temperatures

Storage temperature -40 °C...80 °C

General data

Colour black
Design Installation housing; 4TE, Insta IP 20
Operating altitude ≤ 2000 m
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20
Rail TS 35
UL 94 flammability rating V-0
Version without telecomm. contact

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category IV

Photovoltaic technical data

Discharge current In (8/20 µs) 20 kA
Discharge current, max. (8/20 µs) 40 kA
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE 1,000 V
PV system voltage, max. Ucpv 1,000 V
Protection level Up (+/-) ≤ 5.2 kV
Protection level Up (+/PE) ≤ 2.6 kV
Protection level Up (-/PE) ≤ 2.6 kV
Requirements class Type I/II
Short-circuit curent ISCPV 200 A
Standards EN 50539-11
Total discharge current Itotal ( 8/20µs) 40 kA

Rated data IEC / EN

Discharge current In (8/20µs) wire-PE 40 kA
Discharge current, max. (8/20 µs) 40 kA
Leakage current at Un 100 µA
Lightning test current Iimp (10/350 µs) (L-PE) 12.5 kA
Max. continuous voltage, Uc (DC) 1000 V
Number of poles 4
PV voltage, acc. to IEC 60364-7-712 ≤ 1000 V
Rated voltage (DC) 1000 V
Response time ≤ 25 ns
SPD type T1, T2
Signalling contact No
Standards EN 50539-11
Voltage type DC

Connection data

Stripping length 15 mm
Type of connection Screw connection
Stripping length, rated connection 15 mm
Tightening torque, min. 2 Nm
Tightening torque, max. 3 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 4 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 2.5 mm²
Wire cross-section, solid, max. 16 mm²
Wire connection cross section, finely stranded, min. 2.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 50 mm²
Connection cross-section, stranded, min. 2.5 mm²
Connection cross-section, stranded, max. 50 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Tender specification sheets

Long specification Multi-pole surge voltage arrestor according to the requirements of Class I acc. to IEC 50539-11. Consisting of V0 material, the arrestor provides overvoltage protection in applications acc. to IEC 50539-12 in unearthed PV systems. The WEMID V0 arrestor is installed in the vicinity of the equipment that needs protection, in a commercially available installation/electrical distribution enclosure. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. Rated voltage: 1000 VDC Iimp: 12.5 kA In/max (8/20 µs): 20/40 kA, protection level < 2.6 kV, type: Weidmüller VPU I 2+0 PV 1000 V, Order No. 1351470000 or equivalent
Short specification Class I arrester with Iimp: 12.5 kA suitable for PV systems. Protection level < 2.6 kV. Type: Weidmüller VPU I 2+0 PV 1000 V/12.5 kA Order no. 1351470000 or equivalent

Approvals

Approvals CE
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 2530610000
Type: VPU PV I+II 3 1000
Version:
Surge voltage arrester, Low voltage, Surge protection I / II
 
Type of connection: Screw connection
Order No.: 2530520000
Type: VPU PV I+II 3 1000 E
Version:
Surge voltage arrester, Low voltage, Surge protection I / II
 
Type of connection: Screw connection
Order No.: 2856440000
Type: VPU PV I+II 5 1000