Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU II 3 PV 1200V DC
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, without telecomm. contact
Order No. 1351420000
Type VPU II 3 PV 1200V DC
GTIN (EAN) 4050118158670
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-05-19
Alternative product 2530640000

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 94 mm
Height (inches) 3.701 inch
Width 53.4 mm
Width (inches) 2.102 inch
Mounting dimension - height 75 mm
Net weight 395 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70

Environmental Product Compliance

REACH SVHC /

General data

Colour black, orange
Design Installation housing; 3TE, Insta IP 20
Operating altitude ≤ 2000 m
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20
Rail TS 35
UL 94 flammability rating V-0
Version without telecomm. contact

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Photovoltaic technical data

Discharge current In (8/20 µs) 20 kA
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE 1,200 V
PV system voltage, max. Ucpv 1,200 V
Protection level Up (+/- , -/PE , +/PE) ≤ 4.4 kV
Requirements class Type II
Short-circuit curent ISCPV 200 A
Standards EN 50539-11

Rated data IEC / EN

Discharge current Imax (8/20µs) wire-PE 40 kA
Discharge current In (8/20µs) wire-PE 20 kA
Leakage current at Un 100 µA
Max. continuous voltage, Uc (DC) 1200 V
Number of poles 3
PV voltage, acc. to IEC 60364-7-712 < 1200 V
Rated voltage (DC) 1200 V DC
Response time ≤ 25 ns
SPD type T2
Signalling contact No
Standards EN 50539-11
Voltage type DC

Connection data

Stripping length 15 mm
Type of connection Screw connection
Stripping length, rated connection 15 mm
Tightening torque, min. 2 Nm
Tightening torque, max. 3 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 1.5 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 1.5 mm²
Wire cross-section, solid, max. 16 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 50 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection cross-section, stranded, max. 50 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Tender specification sheets

Long specification Multi-pole surge voltage arrestor according to the requirements of Class II acc. to IEC 50539-11. Consisting of V0 material, the arrestor serves as overvoltage protection in applications acc. to IEC 50539-12 in unearthed PV systems. The use of a high-performance varistor consisting of V0 material meets the inspection requirements for Class II surge protection systems on the basis of the standards. The arrestor is installed in the vicinity of the equipment that needs protection, in a commercially available installation/electrical distribution enclosure. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. Rated voltage: 1200 VDC In/max (8/20 µs): 20/40 kA, protection level < 4.4 kV, type: Weidmüller VPU II 3 PV 1200 V/40 kA, Order No. 1351420000 or equivalent
Short specification Class II arrester with In/Imax: 20/40 kA suitable for unearthed PV systems. Protection level < 4.4 kV. Type: Weidmüller VPU II 3 PV 1200 V/40 kA Order no. 1351420000 or equivalent

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 2530550000
Type of connection: Screw connection
Type: VPU PV II 3 1000
Version:
Surge voltage arrester, Low voltage, Surge protection II
 
Order No.: 2856500000
Type of connection: Screw connection
Type: VPU PV II 5 1000