Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU II 2 R PV 600V DC
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, with remote contact
Order No. 1351370000
Type VPU II 2 R PV 600V DC
GTIN (EAN) 4050118158717
Qty. 1 pc(s).

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Height 106 mm
Height (inches) 4.173 inch
Width 35.6 mm
Width (inches) 1.402 inch
Mounting dimension - height 75 mm
Net weight 0.304 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70

Environmental Product Compliance

REACH SVHC /

Connection data, remote alert

Connection type PUSH IN
Cross-section for connected wire, solid core, max. 1.5 mm²
Cross-section for connected wire, solid core, min. 0.14 mm²
Stripping length 8 mm

General data

Colour black, orange
Design Installation housing; 2TE, Insta IP 20
Operating altitude ≤ 2000 m
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20
Rail TS 35
UL 94 flammability rating V-0
Version with remote contact

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category III

Photovoltaic technical data

Discharge current In (8/20 µs) 12.5 kA
Discharge current, max. (8/20 µs) 40 kA
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE 600 V
Operating height in the grounded PV system ≤ 2000 m
Operating height in ungrounded PV system ≤ 2000 m
PV system voltage, max. Ucpv 600 V
Protection level Up (+/-) ≤ 4.4 kV
Protection level Up (+/PE) ≤ 2.2 kV
Protection level Up (-/PE) ≤ 2.2 kV
Requirements class Type II
Short-circuit curent ISCPV 200 A
Standards EN 50539-11
Total discharge current Itotal ( 8/20µs) 40 

Rated data IEC / EN

Discharge current In (8/20µs) wire-PE 20 kA
Discharge current, max. (8/20 µs) 40 kA
Leakage current at Un 30 µA
Max. continuous voltage, Uc (DC) 600 V
Number of poles 2
PV voltage, acc. to IEC 60364-7-712 < 600 V
Rated voltage (DC) 600 V
Response time ≤ 25 ns
SPD type T2
Signalling contact 250 V 1A 1CO, 125 V AC / 1 A, 48 V CC / 0.5 A, 24 V DC / 0,5 A
Standards EN 50539-11
Voltage type DC

Connection data

Stripping length 15 mm
Type of connection Screw connection
Stripping length, rated connection 15 mm
Tightening torque, min. 2 Nm
Tightening torque, max. 3 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 1.5 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 1.5 mm²
Wire cross-section, solid, max. 16 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 50 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection cross-section, stranded, max. 50 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Tender specification sheets

Long specification Multi-pole surge voltage arrestor according to the requirements of Class II acc. to IEC 50539-11. Consisting of V0 material, the arrestor serves as overvoltage protection and is used in applications according to IEC 50539-12. The use of a high-performance varistor meets the inspection requirements for Class II surge protection systems on the basis of the standards. The arrestor is installed in the vicinity of the equipment that needs protection, in a commercially available installation/electrical distribution enclosure. With thermal separation device on the varistor. If protection is no longer available, the colour in the display window changes from green to red. The functional state is also displayed by a voltage-free signalling contact (CO contact). Rated voltage: 600 VDC In/max (8/20 µs): 20/40 kA, protection level < 2.2 kV, telecommunication output: contact: 250 V/0.5 A 48 VDC/0.1 A, type: Weidmüller VPU II 2 R PV 600 V/40 kA, Order No. 1351370000 or equivalent
Short specification Class II arrester with In/Imax: 20/40 kA suitable for PV systems. Protection level < 2.2 kV. With remote alert Type: Weidmüller VPU II 2 R PV 600 V/40 kA Order no. 1351370000 or equivalent

Approvals

Approvals CE
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 2857070000
Type: VPU PV II 3 R 600