Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WP 2.5/1AN/1 ZA O.RA
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 1, V-0, Wemid, Number of poles: 1, Width: 5.1 mm, Height: 22.9 mm
Order No. 1351000000
Type WP 2.5/1AN/1 ZA O.RA
GTIN (EAN) 4050118155396
Qty. 50 pc(s).

Dimensions and weights

Depth 41 mm
Depth (inches) 1.614 inch
Height 22.9 mm
Height (inches) 0.902 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 4.48 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Screw connection, Plug
End cover plate required No
Number of levels
Number of clamping points per level
PE connection No

Additional technical data

Open sides right
Type of mounting Plugged

CSA rating data

Certificate No. (CSA) 200039-70001233
Current size B (CSA) 20 A
Current size C (CSA) 20 A
Current size D (CSA) 10 A
Voltage size B (CSA) 300 V
Voltage size C (CSA) 300 V
Voltage size D (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 16 AWG

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.13 mm²
Clamping screw M 2.5
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction top
Gauge to IEC 60947-1 A4
Number of connections
Stripping length 7 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.4 Nm
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Number of poles 1
Standards In accordance with IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 2.5 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 24 A
Standards In accordance with IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size B (cURus) 20 A
Current size C (cURus) 20 A
Current size D (cURus) 10 A
Voltage size B (cURus) 300 V
Voltage size C (cURus) 300 V
Voltage size D (cURus) 300 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002848
ETIM 7.0 EC002848
ETIM 8.0 EC002848
ETIM 9.0 EC002848
ECLASS 9.0 27-14-11-92
ECLASS 9.1 27-14-11-92
ECLASS 10.0 27-14-11-92
ECLASS 11.0 27-14-11-92
ECLASS 12.0 27-14-11-92
ECLASS 13.0 27-25-03-90
ECLASS 14.0 27-25-03-90

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1305320000
Type: WDT 2.5 AT
Version:
Plug-in adaptor (Terminal), 24 A, dark beige, Wemid
 
Order No.: 1305270000
Type: WP 2.5/1AN/1
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 1, V-0, Wemid, Number of poles: 1, Width: 6.1 mm, Height: 22.9 mm
 
Order No.: 1350990000
Type: WP 2.5/1AN/1 ZA
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 1, V-0, Wemid, Number of poles: 1, Width: 5.1 mm, Height: 22.9 mm
 
Order No.: 1305280000
Type: WP 2.5/1AN/10
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 10, V-0, Wemid, Number of poles: 10, Width: 52 mm, Height: 22.9 mm
 
Order No.: 1438250000
Type: WP 2.5/1AN/12
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 12, V-0, Wemid, Number of poles: 12, Width: 62.2 mm, Height: 22.9 mm
 
Order No.: 1438210000
Type: WP 2.5/1AN/2
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, V-0, Wemid, Number of poles: 2, Width: 11.2 mm, Height: 22.9 mm
 
Order No.: 1438220000
Type: WP 2.5/1AN/4
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, V-0, Wemid, Number of poles: 4, Width: 21.4 mm, Height: 22.9 mm
 
Order No.: 1438230000
Type: WP 2.5/1AN/5
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, V-0, Wemid, Number of poles: 5, Width: 26.5 mm, Height: 22.9 mm
 
Order No.: 1438240000
Type: WP 2.5/1AN/6
Version:
Plug (terminal), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 6, V-0, Wemid, Number of poles: 6, Width: 31.6 mm, Height: 22.9 mm