Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZDT 2.5/2 V BL
         

Icon
Icon
Icon
 

General ordering data

Version Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
Order No. 1348950000
Type ZDT 2.5/2 V BL
GTIN (EAN) 4050118152890
Qty. 50 pc(s).
Delivery status Discontinued
Available until 2022-03-30
Alternative product 1084770000

Dimensions and weights

Depth 52 mm
Depth (inches) 2.047 inch
Depth including DIN rail 52.5 mm
Height 80.5 mm
Height (inches) 3.169 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 14.16 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour blue
UL 94 flammability rating V-0

System specifications

Version 2 tension-clamp connections - 2 plug-in connections, Vertically cross-connected, pluggable
End cover plate required Yes
Number of levels
Number of clamping points per level
Levels cross-connected internally Yes
PE connection No
Rail TS 35

Additional technical data

Open sides right
Type of mounting Snap-on

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.13 mm²
Connection direction top
Gauge to IEC 60947-1 A2
Number of connections
Stripping length 10 mm
Type of connection Tension-clamp connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 61984, In accordance with IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 2.5 mm²
Rated voltage 500 V
Max. voltage of clamp support & pluggable system 690 V
Rated DC voltage 500 V
Rated current 24 A
Current at maximum wires 24 A
Standards IEC 61984, In accordance with IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-17
ECLASS 14.0 27-25-01-17

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1815150000
Type: ZDT 2.5/2
Version:
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
 
Order No.: 1348970000
Type: ZDT 2.5/2 BL
Version:
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
 
Order No.: 1815160000
Type: ZDT 2.5/2 DU-PE
Version:
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
 
Order No.: 1815170000
Type: ZDT 2.5/2 PE
Version:
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
 
Order No.: 1084770000
Type: ZDT 2.5/2 V
Version:
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection