Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SLF 5.08/03/180 SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male plug, 5.08 mm, Number of poles: 3, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
Order No. 1335340000
Type SLF 5.08/03/180 SN OR BX
GTIN (EAN) 4050118138566
Qty. 120 pc(s).
Product data IEC: 400 V / 25.9 A / 0.2 - 2.5 mm²
UL: 300 V / 14 A / AWG 26 - AWG 12
Packaging Box

Dimensions and weights

Depth 30 mm
Depth (inches) 1.181 inch
Height 14.2 mm
Height (inches) 0.559 inch
Net weight 5.427 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

System Parameters

Product family OMNIMATE Signal - series BL/SL 5.08
Type of connection Field connection
Wire connection method PUSH IN with actuator
Pitch in mm (P) 5.08 mm
Pitch in inches (P) 0.2 "
Conductor outlet direction 180°
Number of poles 3
L1 in mm 10.16 mm
L1 in inches 0.4 "
Number of rows
Pin series quantity
Rated cross-section 2.5 mm²
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Protection degree IP20
Volume resistance ≤5 mΩ
Can be coded Yes
Stripping length 10 mm
Screwdriver blade 0.6 x 3.5
Screwdriver blade standard DIN 5264
Plugging cycles 25
Plugging force/pole, max. 7 N
Pulling force/pole, max. 5.5 N

Material data

Insulating material PBT
Colour orange
Colour chart (similar) RAL 2000
UL 94 flammability rating V-0
Contact material Copper alloy
Contact surface tinned
Layer structure of plug contact 4...8 µm Sn hot-dip tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Clamping range, min. 0.13 mm²
Clamping range, max. 3.31 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12
Solid, min. H05(07) V-U 0.2 mm²
Solid, max. H05(07) V-U 2.5 mm²
Flexible, min. H05(07) V-K 0.2 mm²
Flexible, max. H05(07) V-K 2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.2 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.2 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 2.5 mm²
Plug gauge in accordance with EN 60999 a x b; ø 2.8 mm x 2.0 mm
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.5 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H0,5/16 OR
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,5/10
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H0,75/16 W
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,75/10
Cross-section for conductor connection
Type fine-wired
nominal 1 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H1,0/16D R
Stripping length
nominal 10 mm
Recommended wire-end ferrule H1,0/10
Cross-section for conductor connection
Type fine-wired
nominal 1.5 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H1,5/10
Stripping length
nominal 12 mm
Recommended wire-end ferrule H1,5/16 R
Cross-section for conductor connection
Type fine-wired
nominal 2.5 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H2,5/14DS BL
Reference text The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 25.9 A
Rated current, max. number of poles (Tu=20°C) 21.7 A
Rated current, min. number of poles (Tu=40°C) 22.5 A
Rated current, max. number of poles (Tu=40°C) 18.5 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV
Short-time withstand current resistance 3 x 1s with 120 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1121690
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 10 A
Rated current (Use group D / CSA) 10 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 12
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 14 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 12
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 352 mm
VPE width 135 mm
VPE height 38 mm

Type tests

Test: Durability of markings
Standard IEC 61984 section 6.2 and 7.3.2 / 10.11, IEC 60068-2-70 / 12.95
Test mark of origin, type identification, pitch, date clock, type of material
Evaluation available
Test durability
Evaluation passed
Test: Misengagement (Non-interchangeability)
Standard IEC 61984 section 6.3 and 6.9.1 / 10.11, IEC 60512-13-5 / 02.06
Test 180° turned with coding elements
Evaluation passed
Test visual examination
Evaluation passed
Test: Clampable cross section
Standard IEC 60999-1 section 7 and 9.1 / 11.99, IEC 60947-1 section 8.2.4.5.1 / 03.11
Conductor type
Type of conductor and conductor cross-section solid 0.5 mm²
Type of conductor and conductor cross-section stranded 0.5 mm²
Type of conductor and conductor cross-section stranded 1.0 mm²
Type of conductor and conductor cross-section solid 2.5 mm²
Type of conductor and conductor cross-section AWG 26/1
Type of conductor and conductor cross-section AWG 26/19
Type of conductor and conductor cross-section AWG 14/1
Type of conductor and conductor cross-section AWG 14/19
Evaluation passed
Test for damage to and accidental loosening of conductors
Standard IEC 60999-1 section 9.4 / 11.99
Requirement 0.2 kg
Conductor type
Type of conductor and conductor cross-section AWG 26/1
Type of conductor and conductor cross-section AWG 26/19
Evaluation passed
Requirement 0.3 kg
Conductor type
Type of conductor and conductor cross-section H05V-U0.5
Type of conductor and conductor cross-section H05V-K0.5
Evaluation passed
Requirement 0.7 kg
Conductor type
Type of conductor and conductor cross-section H07V-K2.5
Type of conductor and conductor cross-section H07V-U2.5
Type of conductor and conductor cross-section AWG 14/1
Type of conductor and conductor cross-section AWG 14/19
Evaluation passed
Pull-out test
Standard IEC 60999-1 section 9.5 / 11.99
Requirement ≥10 N
Conductor type
Type of conductor and conductor cross-section AWG 26/1
Type of conductor and conductor cross-section AWG 26/19
Evaluation passed
Requirement ≥20 N
Conductor type
Type of conductor and conductor cross-section H05V-U0.5
Type of conductor and conductor cross-section H05V-K0.5
Evaluation passed
Requirement ≥50 N
Conductor type
Type of conductor and conductor cross-section H07V-K2.5
Type of conductor and conductor cross-section H07V-U2.5
Type of conductor and conductor cross-section AWG 14/1
Type of conductor and conductor cross-section AWG 14/19
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Gold-plated contact surfaces on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Crimping shape "A" for wire end ferrules with PZ 6/5 crimping tool recommended.
  • The test point can only be used as potential-pickup point.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002638
ETIM 7.0 EC002638
ETIM 8.0 EC002638
ETIM 9.0 EC002638
ECLASS 9.0 27-44-03-09
ECLASS 9.1 27-44-03-09
ECLASS 10.0 27-44-03-09
ECLASS 11.0 27-46-02-02
ECLASS 12.0 27-46-02-02
ECLASS 13.0 27-46-02-02
ECLASS 14.0 27-46-02-02

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Number of poles:
Colour:
Number of poles: 2
Order No.: 1335330000
Type: SLF 5.08/02/180 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 3
Order No.: 2827840000
Type: SLF 5.08/03/180 SN OR BX SO
Colour: orange
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 3, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 4
Order No.: 1335350000
Type: SLF 5.08/04/180 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 5
Order No.: 1335360000
Type: SLF 5.08/05/180 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 5, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 6
Order No.: 1335370000
Type: SLF 5.08/06/180 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 6, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 7
Order No.: 1335380000
Type: SLF 5.08/07/180 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 7, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 8
Order No.: 1335390000
Type: SLF 5.08/08/180 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 8, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 9
Order No.: 1335400000
Type: SLF 5.08/09/180 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 9, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 10
Order No.: 1335410000
Type: SLF 5.08/10/180 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 11
Order No.: 1335420000
Type: SLF 5.08/11/180 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 11, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 12
Order No.: 1335430000
Type: SLF 5.08/12/180 SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 12, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 2
Order No.: 1335560000
Type: SLF 5.08/02/180 SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 3
Order No.: 1335570000
Type: SLF 5.08/03/180 SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 3, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 4
Order No.: 1335580000
Type: SLF 5.08/04/180 SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 5
Order No.: 1335610000
Type: SLF 5.08/05/180 SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 5, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 6
Order No.: 1335630000
Type: SLF 5.08/06/180 SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 6, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 7
Order No.: 1335650000
Type: SLF 5.08/07/180 SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 7, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 8
Order No.: 1335670000
Type: SLF 5.08/08/180 SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 8, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 9
Order No.: 1335690000
Type: SLF 5.08/09/180 SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 9, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 10
Order No.: 1335710000
Type: SLF 5.08/10/180 SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 11
Order No.: 1335730000
Type: SLF 5.08/11/180 SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 11, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box
 
Number of poles: 12
Order No.: 1335750000
Type: SLF 5.08/12/180 SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 5.08 mm, Number of poles: 12, 180°, PUSH IN with actuator, Clamping range, max. : 3.31 mm², Box