Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-FBC-EC
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Remote I/O fieldbus coupler, IP20, Ethernet, EtherCAT
Order No. 1334910000
Type UR20-FBC-EC
GTIN (EAN) 4050118138283
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 52 mm
Width (inches) 2.047 inch
Mounting dimension - height 128 mm
Net weight 227 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C...60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI
REACH SVHC Lead 7439-92-1, 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1
SCIP 6e2691a1-14ad-497d-95a2-4457373ed84f

Connection data

Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Pollution severity 2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Current consumption from Isys, typ. 130 mA
Feed current for IIN (input current path) , max. 10 A
Feed current for IOUT (output current path) , max. 10 A
Feed current for the system, max. 4 A
Supply voltage for outputs 24 V DC +20 %/ -15 %
Supply voltage system and inputs 24 V DC +20 %/ -15 %
Voltage supply 24 V DC +20 %/ -15 %, via the system bus

System data

Configuration interface Micro USB 2.0
Connection type 2x RJ45 plug-in connectors
Diagnostic data 3,200 Byte
Field bus protocol EtherCAT
Interface u-remote system bus
Module type Bus coupler
Parameter data 4 kByte
Process data 1,024 Byte
Transmission rate of field bus, max. 100 Mbit/s
Transmission speed of system bus, max. 48 Mbit/s
max. number of modules 64 

Important note

Product information The matching end brackets are included with the coupler.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Product Change Notification
Software
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001603
ETIM 7.0 EC001603
ETIM 8.0 EC001603
ETIM 9.0 EC001603
ETIM 10.0 EC001603
ECLASS 9.0 27-24-26-07
ECLASS 9.1 27-24-26-07
ECLASS 10.0 27-24-26-07
ECLASS 11.0 27-24-26-07
ECLASS 12.0 27-24-26-07
ECLASS 13.0 27-24-26-07
ECLASS 14.0 27-24-26-07
ECLASS 15.0 27-24-26-07

Tender specification sheets

Long specification EtherCAT field bus coupler with integrated 2-port switch, 100 Mbit/s for digital and analogue signals. The field bus coupler recognises the installed modules and uses them to generate a process image. The module sequence is not relevant. The field bus coupler is integrated into an application as an EtherCAT I/O device. Connection system: PUSH-IN terminal Transmission medium: Fieldbus transmission rate: 100 Mbit Transmission rate of the u-remote system bus: 48 Mbit Bus interface: 2 x RJ45 Voltage supply: 24 VDC +25% / –15% Feed-in current for system: 4 A Feed-in current for input modules: 10 A Feed-in current for output modules: 10 A Internal current consumption: 130 mA Process data: 8 kByte Parameter data: 1024 bytes Diagnostic data: 1024 bytes Number of I/O points: Number of I/O stations: Number of modules: max. 64 Protocol: EtherCAT Start-up aid: web server Configuration interface: USB Protection degree: IP20 Mounting position: horizontal, vertical with derating - see manual Efficiency of the power supply unit: Potential separation: between system path, input and output paths Current via power contacts: 10 A on input and on output paths Storage temperature: -40°C - +85°C Operating temperature: -20°C - +60°C Relative humidity: 10% - 90%, non-condensing Weight: 220 g Dimensions (WxHxD): 52 mm x 120 mm x 76 mm Approvals: UL, Ex, Brand: Weidmüller Type: UR20-FBC-EC

Approvals

Approvals ABS BURVER CCCEX CCS CE CLASSNK CULUS CULUSEX DEMKOATEX DETNORVER IECEXULD KOREANCERT KR LLOYDSREG RINA UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

Order No.: 2566380000
Type: UR20-FBC-PN-IRT-V2
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, PROFINET IRT+RT
 
Order No.: 2659680000
Type: UR20-FBC-PN-ECO
Version:
Remote I/O fieldbus coupler, IP20, PROFINET RT
 
Order No.: 2614380000
Type: UR20-FBC-PB-DP-V2
Version:
Remote I/O fieldbus coupler, IP20, PROFIBUS DP-V1
 
Order No.: 2659690000
Type: UR20-FBC-EC-ECO
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, EtherCAT
 
Order No.: 2476450000
Type: UR20-FBC-MOD-TCP-V2
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, Modbus/TCP
 
Order No.: 2659700000
Type: UR20-FBC-MOD-TCP-ECO
Version:
Remote I/O fieldbus coupler, IP20, Modbus/TCP
 
Order No.: 1334920000
Type: UR20-FBC-EIP
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, EtherNet/IP
 
Order No.: 1550550000
Type: UR20-FBC-EIP-V2
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, EtherNet/IP
 
Order No.: 2799510000
Type: UR20-FBC-EIP-ECO
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, EtherNet/IP
 
Order No.: 1334890000
Type: UR20-FBC-CAN
Version:
Remote I/O fieldbus coupler, IP20, CANopen
 
Order No.: 1334900000
Type: UR20-FBC-DN
Version:
Remote I/O fieldbus coupler, IP20, DeviceNet
 
Order No.: 2625010000
Type: UR20-FBC-CC
Version:
Remote I/O fieldbus coupler, IP20, CC-Link
 
Order No.: 2680260000
Type: UR20-FBC-CC-TSN
Version:
Remote I/O fieldbus coupler, IP20, CC-Link IE TSN
 
Order No.: 1334940000
Type: UR20-FBC-PL
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, POWERLINK
 
Order No.: 2661310000
Type: UR20-FBC-IEC61162-450
Version:
Remote I/O fieldbus coupler, IP20, Ethernet, IEC 61162-450