Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-16AUX-GND-I
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Remote I/O module, IP20, Potential distributor
Order No. 1334800000
Type UR20-16AUX-GND-I
GTIN (EAN) 4050118138221
Qty. 1 pc(s).
Packaging Cardboard box

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 11.5 mm
Width (inches) 0.453 inch
Mounting dimension - height 128 mm
Net weight 84 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C ... +60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 82327f13-cd27-455a-ab5b-a62e1996dcf8

Connection data

Number 16 ???New14???
Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Pollution severity 2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Voltage supply 24 V DC +20 %/ -15 %, from input or output current path / FE

System data

Field bus protocol PROFINET IRT, PROFINET RT, PROFIBUS DP-V1, EtherCAT, Modbus/TCP, EtherNet/IP, CANopen, DeviceNet, POWERLINK, CC-Link, CC-Link IE TSN, IEC 61162-450
Galvanic isolation 500 V DC between the current paths
Interface u-remote system bus
Module type Auxiliary module
Transmission speed backplane bus, max. 48 Mbit

Downloads

Classifications

ETIM 6.0 EC001600
ETIM 7.0 EC001600
ETIM 8.0 EC001600
ETIM 9.0 EC001600
ECLASS 9.0 27-24-26-10
ECLASS 9.1 27-24-26-10
ECLASS 10.0 27-24-26-10
ECLASS 11.0 27-24-26-10
ECLASS 12.0 27-24-26-10
ECLASS 13.0 27-24-26-10

Tender specification sheets

Long specification AUX-GND-I 16-pole potential distribution module for ground from input current path Supply voltage: 24 VDC +25% / –15% Weight: 84 g Brand: Weidmüller Type: UR20-GND-I

Approvals

Approvals ABS BURVER CCCEX CCS CE CLASSNK CULUS CULUSEX DEMKOATEX DETNORVER IECEXULD KOREANCERT KR LLOYDSREG POLSKIREJ RINA UKEX
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

Order No.: 1334790000
Type: UR20-16AUX-FE
Version:
Remote I/O module, IP20, Potential distributor
 
Order No.: 1334810000
Type: UR20-16AUX-GND-O
Version:
Remote I/O module, IP20, Potential distributor
 
Order No.: 1334770000
Type: UR20-16AUX-I
Version:
Remote I/O module, IP20, Potential distributor
 
Order No.: 1334780000
Type: UR20-16AUX-O
Version:
Remote I/O module, IP20, Potential distributor
 
Order No.: 2919660000
Type: UR20-AUX-VSYS
Version:
Accessories, IP20