Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-PF-O
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Remote I/O module, IP20, Power supply unit, 24 VDC-Output
Order No. 1334740000
Type UR20-PF-O
GTIN (EAN) 4050118138122
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 11.5 mm
Width (inches) 0.453 inch
Mounting dimension - height 128 mm
Net weight 76 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C ... +60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 82327f13-cd27-455a-ab5b-a62e1996dcf8

Connection data

Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Pollution severity 2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Current consumption from IOUT (the respective power segment) < 10 mA
Feed current for IOUT (output current path)
min. 10,000 mA
max. 10,000 mA
nominal 10,000 mA
Feed current for IOUT (output current path) , max. 10,000 mA
Supply voltage for outputs 24 V DC +20 %/ -15 %

System data

Field bus protocol CANopen, DeviceNet, EtherCAT, EtherNet/IP, Modbus/TCP, PROFINET IRT, PROFIBUS DP-V1, POWERLINK
Interface u-remote system bus
Module type Power-feed module

Downloads

Classifications

ETIM 6.0 EC001600
ETIM 7.0 EC001600
ETIM 8.0 EC001600
ETIM 9.0 EC001600
ECLASS 9.0 27-24-26-10
ECLASS 9.1 27-24-26-10
ECLASS 10.0 27-24-26-10
ECLASS 11.0 27-24-26-10
ECLASS 12.0 27-24-26-10
ECLASS 13.0 27-24-26-10

Approvals

Approvals ABS BURVER CCCEX CCS CE CLASSNK CULUS CULUSEX DEMKOATEX DETNORVER IECEXULD KOREANCERT KR LLOYDSREG POLSKIREJ RINA UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

Order No.: 1334710000
Type: UR20-PF-I
Version:
Remote I/O module, IP20, Power supply unit, 24 VDC-Input