Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KLIPPON K51 EX RAL7001
         

Icon
Icon
Icon
 

General ordering data

Version Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey
Order No. 1328130000
Type KLIPPON K51 EX RAL7001
GTIN (EAN) 4050118132793
Qty. 1 pc(s).

Dimensions and weights

Depth 81 mm
Depth (inches) 3.189 inch
Height 120 mm
Height (inches) 4.724 inch
Width 220 mm
Width (inches) 8.661 inch
Mounting dimension - height 82 mm
Mounting dimension - width 204 mm
Net weight 1,428 g

Temperatures

Operating temperature -60 °C...135 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9e4cab4e-239c-4e14-b9df-a0fee300d28a
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6bI

Cable glands, left

M12
M16
M20
M25
M32

Cable glands, right

M12
M16
M20
M25
M32

Cable glands, top/bottom

M12 23 
M16 14 
M20
M25
M32
M40

Certificate numbers enclosure

Approval conditions DNV, GL, RMRS, ATEX, IECEX, UL AEx Class Div., CCC, INMETRO
Attestation of Conformatiy No. (AoC) DE PS2410 160308 001ISS03
Certificate No. (ATEX) IBEXU12ATEX1144U
Certificate No. (IECEX) IECEXIBE13.0002X
Certificate no. Terminal Box (ATEX) IBExU12ATEX1145 X
Certificate no. Terminal Box (IECEx) IECEx IBE 13.0002X
Certificate no. Terminal Box (INMETRO) LMP 23.0527X
Certificate no. empty enclosure (ATEX) IBExU12ATEX1144 U
Certificate no. empty enclosure (IECEx) IECEx IBE 13.0001U
Certificate no. empty enclosure (INMETRO) LMP 23.0526U
Declaration of Conformatiy No. (DoC LVD) DE PS2410 160412 001ISS03

General information

Access opening: height 111 mm
Access opening: width 211 mm
Areas of use Explosive risk zone, Process industry, Transportation, Packaging industry, Marine engineering, Machine construction, Harbour facilities
Enclosure attachment Holes 6 mm
Flange plate No
Impact resistance 7 J ATEX version
Integral fixing Threaded holes M5
Lid Yes
Lid attachment M6 torx stainless steel screws with slot
Material Aluminium AlSi12
Material thickness of cover 4 mm
Material thickness of enclosure 4.5 mm
Number of lid screws
Operating temperature, max. 135 °C
Operating temperature, min. -60 °C
Protection degree IP66, IP67
Seal material Silicone
Standards IEC 60079-0, IEC 60079-7, IEC 60079-31, EN 45545-2:2013
Surface finish Powder-coated
Torque for lid screws 2.5 Nm

horizontal assembly

WDU 10 / ZDU 10 1x16
WDU 2,5 / ZDU 2,5 / IDU 2,5 1x31
WDU 4 / ZDU 4 1x26
WDU 6 / ZDU 6 1x19

vertical assembly

WDU 2,5 / ZDU 2,5 / IDU 2,5 *
WDU 4 / ZDU 4 *

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02
ECLASS 14.0 27-18-05-02

Approvals

Approvals CE IBEXUATEX IECEXIBE UKEX UKCA
ROHS Conform

Related products

Order No.: 1565280000
Type: KLIPPON K51
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
 
Order No.: 9526940000
Type: KLIPPON K51 EX
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
 
Order No.: 9529220000
Type: KLIPPON K51 RAL7001
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
 
Order No.: 1939660000
Type: KLIPPON K51 VMQ
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, untreated, silver
 
Order No.: 1937750000
Type: KLIPPON K51 VMQ RAL7001
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 120 mm, Width: 220 mm, Depth: 81 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey