Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIH-ETHERCAT-4X0.15PUR
         

Icon
 

General ordering data

Version Bus line, Number of poles: 4, 100 m, Shielded: Yes, Sheath material: PUR, Halogen: halogen-free, according to IEC 60754-1
Order No. 1327090000
Type SAIH-ETHERCAT-4X0.15PUR
GTIN (EAN) 4050118131413
Qty. 1 pc(s).

Dimensions and weights

Net weight 3,098 g

Temperatures

Installation temperature -20... +60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1
SCIP e8d8af70-4c85-4483-bc8c-9bc5b598e2a9

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 5 Mio
Bending radius, min., moving 7.5 x cable diameter
Bending radius, min., stationary 4 x cable diameter
Cable length 100 m
Colour coding blue, white / blue, orange, white / orange
Configurable cable length No
Core cross-section 0.15 mm²
Halogen halogen-free, according to IEC 60754-1
Hybrid cable No
Insulation PP
Irradiation crosslinked No
Number of poles 4
Number of wires
Outer cladding in accordance with UL AWM style 20963 (80 °C / 30 V)
Outside diameter 4.65 mm ± 0.15 mm
Resistance to oils in accordance with IEC 60811:404
Resistance to spread of flame in accordance with IEC 60332-1-2
Resistant to welding beads No
Sheath material PUR
Sheathing colour green
Shielded Yes
Speed 180 m/min
Suitable for cable carriers Yes
Temperature range, moving -30...70 °C
Temperature range, stationary -40...80 °C
Test voltage: wire-wire-shield 2000 Veff, 50 Hz, 1 min
Torsion resistance 30 °/m
Welding spark resistance No

Cable specific standards

Impervious to smoke According to IEC 61034

Standards

Impervious to smoke According to IEC 61034

Cable structure

Arrangement of wire cores Star-quad
Colour coding blue, white / blue, orange, white / orange
Complete shielding Shielding braid made from copper wiring
Insulation PP
Material sheath PUR
Number of wires
Sheathing colour green
Sheathing material thickness 0.7 mm
Wire core insulation thickness 1 mm
Wire material Copper

Electrical properties of cable

Capacity at 1 kHz 3.4 nF/km
Category Cat. 5e
Characteristic impedance 100 ± 5 Ω at 100MHz
Operating voltage 125 V
Signal propagation time 5.55 ns/m
Speed 180 m/min
Test voltage: wire-wire-shield 2000 Veff, 50 Hz, 1 min
Transfer impedance 50 mΩ/m at 10 MHz

Mechanical and material properties of cable

Acceleration 5 m/s²
Bending cycles 5 Mio
Halogen halogen-free, according to IEC 60754-1
Impervious to smoke According to IEC 61034
Resistance to oils in accordance with IEC 60811:404
Resistance to spread of flame in accordance with IEC 60332-1-2
Speed 180 m/min
Torsion resistance 30 °/m
UV-resistant No

Downloads

Classifications

ETIM 6.0 EC000830
ETIM 7.0 EC003249
ETIM 8.0 EC003249
ETIM 9.0 EC003249
ETIM 10.0 EC003249
ECLASS 9.0 27-06-18-05
ECLASS 9.1 27-06-90-90
ECLASS 10.0 27-06-18-01
ECLASS 11.0 27-06-18-01
ECLASS 12.0 27-06-18-01
ECLASS 13.0 27-06-18-01
ECLASS 14.0 27-06-18-01
ECLASS 15.0 27-06-18-01

Approvals

Approvals CE UKCA
ROHS Conform

Related products

There are no products in this group.