Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-PS-M12X-P-FH
         

Icon
 

General ordering data

Version Plugs prefabricated to customer spec., M12, IDC, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67 plugged
Order No. 1324020000
Type IE-PS-M12X-P-FH
GTIN (EAN) 4050118127782
Qty. 10 pc(s).

Dimensions and weights

Net weight 33.95 g

Temperatures

Operating temperature -40 °C...85 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 67cf1078-beca-4687-860b-dc475a6ec24a

Technical data customisable plug-in connectors

Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Coding X-coded
Contact material Brass
Contact surface Gold-plated
Housing main material Zinc diecast
Insulation strength 100 MΩ
Number of poles 8
Plugging cycles ≥ 100
Protection degree IP67 plugged
Rated voltage 48 V
Shield connection Yes

General Info

Number of poles 8
Connection 1 M12
Connection 2 IDC
Wiring EIA/TIA T568 A, EIA/TIA T568 B
Housing main material Zinc diecast
Insulation cross-section, max. 1.6 mm
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Connection thread M12
Contact material Brass
Contact surface Gold-plated
Connection diameter, solid 0.41...0.64 mm
Wire connection diameter, solid, min. 0.41 mm
Conductor connection cross-section, solid (AWG) AWG 26/1...AWG 22/1
Wire connection diameter, solid, max. 0.64 mm
Connection diameter, flexible 0.48...0.76 mm
Wire cross-section, solid, min. (AWG) AWG 26/1
Conductor connection cross-section, flexible (AWG) AWG 26/7...AWG 22/7
Wire cross-section, solid, max. (AWG) AWG 22/1
Wire connection diameter, flexible, min. 0.48 mm
Wire connection diameter, flexible, max. 0.76 mm
Wire cross-section, finely stranded, min. (AWG) AWG 26/7
Wire cross-section, finely stranded, max. (AWG) AWG 22/7
Sheath diameter, min. 5 mm
Sheath diameter, max. 9.7 mm
Contact holder materials PA
Shielding 360° all-round enclosure
Protection degree IP67 plugged
Plugging cycles ≥ 100

Electrical properties

Insulation strength 100 MΩ
PoE / PoE+ conforming to IEEE 802.3at
Rated voltage 48 V

General standards

Certificate no. (cULus) E316369
Connector standard IEC 61076-2-109

Standards

Connector standard IEC 61076-2-109
Fire safety for railway vehicles DIN EN 45545-2

Downloads

Classifications

ETIM 6.0 EC002635
ETIM 7.0 EC002635
ETIM 8.0 EC002635
ETIM 9.0 EC002635
ECLASS 9.0 27-44-01-02
ECLASS 9.1 27-44-01-03
ECLASS 10.0 27-44-01-02
ECLASS 11.0 27-44-01-02
ECLASS 12.0 27-44-01-16
ECLASS 13.0 27-44-01-02

Approvals

Approvals CCLINK CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Coding: X-coded
Number of poles: 8
Order No.: 2007500000
Type: IE-PS-M12X-P-AWG22/27FH
Shield connection: Yes
Version:
Plugs prefabricated to customer spec., M12, IDC, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67 plugged
 
Coding: X-coded
Number of poles: 8
Order No.: 1516330000
Type: IE-PS-M12X-S-FH
Shield connection: Yes
Version:
Sockets prefabricated to customer spec., M12, IDC, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67 plugged