Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SCS 24VDC P2SIL3DSES
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version SAFESERIES, Safety relay,24 V DC -15 / +20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, DIN EN 61508
Order No. 1319270000
Type SCS 24VDC P2SIL3DSES
GTIN (EAN) 4050118125115
Qty. 1 pc(s).

Dimensions and weights

Depth 114.1 mm
Depth (inches) 4.492 inch
Height 117.3 mm
Height (inches) 4.618 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 200 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...50 °C
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 807f1906-ce90-4f93-8801-4b128b343e6b

Input (safety circuit)

Connection designation (safety circuit) A1, A2
Rated control voltage 24 V DC -15 / +20%
Current consumption 45 mA
Guaranteed current consumption of 24 VDC -10% 35 mA
Inrush current ≤ 80 mA / 40 ms
Pull-in/drop-out voltage DC coil 17 V / 12.5 V (DTS)
Status indicator LED yellow
Protective circuit Rectifier

Test inputs (safety circuit)

Connection designation (safety test) X1, X2, X3
Rated control voltage 24 V DC
Number of test inputs
Status indicator LED red flashing: test input is triggered

Output (safety circuit)

Connection designation (safety output) F, 13, 14, 23, 24
Output voltage frequency range 45…65 Hz
Contact design 1 x de-energised to safe (NO contact), 1 x energised to safe (NO contact)
Contact base material AgNi 0.15 gold flashed
Max. permitted switching voltage 250 V AC
Max. permitted switching current 5 A
Max. switching current, internal fuse 5 A (refer to derating curve)
Max. switching current, external fuse 5 A (refer to derating curve)
Max. switching capacity 1250 VA
Internal fuse 5 A time-lag
External back-up fuse 5 A time-lag
Short circuit resistance No
Switch-on time <5.5 ms (DTS), <5 ms (ETS)
Switch-off time <4 ms (DTS), <4 ms (ETS)
Min. switching capacity 10 mA @ 12 V

Safety-related basic specifications

Device type A
Hardware fault tolerance (HFT)
Safety category SIL 3
Safety standard DIN EN 61508

General data

Operating altitude ≤ 2000 m, above sea level
Rail TS 35
Colour black, yellow

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 5.5 mm
Dielectric strength for control side - load side 4 kVeff / 1 min
Dielectric strength to mounting rail 4 kVeff / 1 Min.
Impulse withstand voltage 6 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Standards EN 61000, EN 61326-3-2

Connection data

Wire connection method Screw connection
Stripping length, rated connection 8 mm
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.13 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12
Wire cross-section, solid, min. 0.2 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.2 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.2 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.2 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 2.5 mm²
Blade size size PH0

Downloads

Classifications

ETIM 6.0 EC001449
ETIM 7.0 EC001449
ETIM 8.0 EC001449
ETIM 9.0 EC001449
ECLASS 9.0 27-37-18-19
ECLASS 9.1 27-37-18-19
ECLASS 10.0 27-37-18-19
ECLASS 11.0 27-37-18-19
ECLASS 12.0 27-37-18-19
ECLASS 13.0 27-37-18-19

Approvals

Approvals CE FUSAFETY
ROHS Conform

Related products

There are no products in this group.