Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZSI 2.5 SW
         

Icon
Icon
Icon
 

General ordering data

Version Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
Order No. 1315820000
Type ZSI 2.5 SW
GTIN (EAN) 4050118118759
Qty. 50 pc(s).

Dimensions and weights

Depth 73 mm
Depth (inches) 2.874 inch
Depth including DIN rail 74 mm
Height 79.5 mm
Height (inches) 3.13 inch
Width 7.9 mm
Width (inches) 0.311 inch
Net weight 19.54 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour black
UL 94 flammability rating V-0

System specifications

Version Tension-clamp connection, Fuse cartridge, Without LED, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Number of similar terminals
Open sides right
Type of mounting Snap-on

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 2.5 mm²
Connection direction top
Connection type, additional connection Tension-clamp connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.13 mm²
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction Inclined / angled
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Type of connection Tension-clamp connection
Type of connection 2 Tension-clamp connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Display element

Type of voltage for indicator AC/DC

Fuse terminals

Cartridge fuse G-Si. 5 x 20
Fuse holder (cartridge holder) Pivoting
Operating voltage, max. 500 V
Power loss for overload and short-circuit protection for a composite arrangement 1.6 W at 6.3 A @ 37°C
Power loss for overload and short-circuit protection for an individual arrangement 2.5 W at 6.3 A @ 30°C
Power loss for short-circuit protection only for a composite arrangement 4.0 W at 6.3 A @ 59°C
Power loss for short-circuit protection only for an individual arrangement 4.0 W at 6.3 A @ 59°C
Type of voltage for indicator AC/DC

General

Installation advice Direct mounting
Rail TS 35
Standards IEC 60947-7-3
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 2.5 mm²
Rated voltage 500 V
Rated voltage to adjoining terminal 500 V
Rated DC voltage 500 V
Rated current 6.3 A
Current at maximum wires 6.3 A
Standards IEC 60947-7-3
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13
ECLASS 14.0 27-25-01-13

Approvals

Approvals CE KEMAKEUR UKCA
ROHS Conform

Related products

Order No.: 1616400000
Type: ZSI 2.5
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
 
Order No.: 1315800000
Type: ZSI 2.5 BL
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
 
Order No.: 1315840000
Type: ZSI 2.5 GR
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
 
Order No.: 1686470000
Type: ZSI 2.5 OR
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
 
Order No.: 1315780000
Type: ZSI 2.5 RT
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
 
Order No.: 1616420000
Type: ZSI 2.5/LD 120AC
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
 
Order No.: 1315880000
Type: ZSI 2.5/LD 120AC BL
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
 
Order No.: 1315920000
Type: ZSI 2.5/LD 120AC GR
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
 
Order No.: 1315890000
Type: ZSI 2.5/LD 120AC OR
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
 
Order No.: 1315850000
Type: ZSI 2.5/LD 120AC RT
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
 
Order No.: 1315900000
Type: ZSI 2.5/LD 120AC SW
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
 
Order No.: 1616410000
Type: ZSI 2.5/LD 250AC
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
 
Order No.: 1616440000
Type: ZSI 2.5/LD 28AC
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
 
Order No.: 1334480000
Type: ZSI 2.5/LD 28AC BL
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
 
Order No.: 1616430000
Type: ZSI 2.5/LD 60AC
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
 
Order No.: 1082370000
Type: ZSI 2.5/LD 60AC OR
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
 
Order No.: 1799470000
Type: ZSI 2.5/QV
Version:
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting