Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-4COM-IO-LINK
         

Icon
Icon
Icon
 

General ordering data

Version Remote I/O module, IP20, 4-channel, Communication module, PUSH IN connection
Order No. 1315740000
Type UR20-4COM-IO-LINK
GTIN (EAN) 4050118118728
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 11.5 mm
Width (inches) 0.453 inch
Mounting dimension - height 128 mm
Net weight 87.62 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C ... +60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 82327f13-cd27-455a-ab5b-a62e1996dcf8

IO-Link interface

Connection type of IO-Link interface IO-Link
Individual channel diagnosis of IO-Link interfaces available Yes
Module diagnosis of IO-Link interfaces available Yes
Number of IO-Link interfaces
Output current of IO-Link interfaces (A L+) 0.5 A
Output current of IO-Link interfaces (C/Q DO Mode) 0.1 A
Short-circuit-proof of IO-Link interface Yes

digital inputs

Individual channel diagnosis Yes
Input type Type 1 in acc. with IEC 61131-2, Type 3 in acc. with IEC 61131-2
Input voltage, high > 11 V
Input voltage, low <5 V
Module diagnosis Yes
Number of digital inputs
Short-circuit-proof Yes
Type Types 1 and 3, EN 61131-2

Connection data

Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Pollution severity 2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Current consumption from IIN (the respective power segment) 25 mA + sensor feed
Current consumption from Isys, typ. 8 mA
Voltage supply 24 V DC +20 %/ -15 %, via the system bus

System data

Class A
Connection type IO-Link
Field bus protocol PROFINET IRT, PROFINET RT, PROFIBUS DP-V1, EtherCAT, Modbus/TCP, EtherNet/IP, CANopen, DeviceNet, POWERLINK, CC-Link, CC-Link IE TSN, IEC 61162-450
Galvanic isolation 500 V DC between the current paths
IO link standard IEC 61131-9
Interface u-remote system bus
Module type Functional module
Output current 0.1 A C/Q (DO MODE), 0.5 A L+
Transmission speed of system bus, max. 48 Mbit

Downloads

Classifications

ETIM 6.0 EC001604
ETIM 7.0 EC001604
ETIM 8.0 EC001604
ETIM 9.0 EC001604
ECLASS 9.0 27-24-26-08
ECLASS 9.1 27-24-26-08
ECLASS 10.0 27-24-26-08
ECLASS 11.0 27-24-26-08
ECLASS 12.0 27-24-26-08
ECLASS 13.0 27-24-26-08

Approvals

Approvals CCCEX CE CULUS CULUSEX DEMKOATEX IECEXULD KOREANCERT UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

Order No.: 2489840000
Type: UR20-1COM-CANOPEN
Version:
Remote I/O module, IP20, 1-channel, CANopen, Communication module, PUSH IN connection
 
Order No.: 1315570000
Type: UR20-1CNT-100-1DO
Version:
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, Single channel
 
Order No.: 1315590000
Type: UR20-2CNT-100
Version:
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, dual channel
 
Order No.: 1315580000
Type: UR20-1CNT-500
Version:
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, Single channel
 
Order No.: 1508080000
Type: UR20-2FCNT-100
Version:
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, dual channel
 
Order No.: 1315750000
Type: UR20-1COM-232-485-422
Version:
Remote I/O module, IP20, 1-channel, RS232/RS485/RS422 communication, PUSH IN connection
 
Order No.: 2826800000
Type: UR20-1COM-232-485-422-V2
Version:
Remote I/O module, IP20, 1-channel, RS232/RS485/RS422 communication, PUSH IN connection
 
Order No.: 2007430000
Type: UR20-1COM-SAI-PRO
Version:
Remote I/O module, IP20, 1-channel, IP20-IP67 communication, PUSH IN connection
 
Order No.: 1508090000
Type: UR20-1SSI
Version:
Remote I/O module, IP20, PUSH IN connection, Single channel