Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-8AI-I-PLC-INT
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Remote I/O module, IP20, Analog signals, Input, PLC
Order No. 1315670000
Type UR20-8AI-I-PLC-INT
GTIN (EAN) 4050118118810
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 11.5 mm
Width (inches) 0.453 inch
Mounting dimension - height 128 mm
Net weight 85 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C ... +60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 82327f13-cd27-455a-ab5b-a62e1996dcf8

analogue inputs

Accuracy 0.1% FSR
Conversion time 1 ms
Individual channel diagnosis No
Internal resistance I 50 Ω
Module diagnosis Yes
Number of analogue inputs
Resolution 16 Bit
Response time < 0.1s
Reverse polarity protection Yes
Sensor connection PLC interface unit
Sensor supply external
Short-circuit-proof Yes
Type Current input

Connection data

I/O plug-in connector 20-pin ribbon cable connection
Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Pollution severity 2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Current consumption from IIN (the respective power segment) < 20 mA
Current consumption from Isys, typ. 8 mA
Reverse polarity protection Yes
Voltage supply 24 V DC +20 %/ -15 %, via the system bus

System data

Diagnostic data 1 Bit
Field bus protocol PROFINET IRT, PROFINET RT, PROFIBUS DP-V1, EtherCAT, Modbus/TCP, EtherNet/IP, CANopen, DeviceNet, POWERLINK, CC-Link, CC-Link IE TSN
Galvanic isolation 500 V DC between the current paths
Interface u-remote system bus
Module type Special module
Parameter data 14 Byte
Process data 16 Byte
Transmission speed of system bus, max. 48 Mbit/s

Downloads

Classifications

ETIM 6.0 EC001596
ETIM 7.0 EC001596
ETIM 8.0 EC001596
ETIM 9.0 EC001596
ECLASS 9.0 27-24-26-01
ECLASS 9.1 27-24-26-01
ECLASS 10.0 27-24-26-01
ECLASS 11.0 27-24-26-01
ECLASS 12.0 27-24-26-01
ECLASS 13.0 27-24-26-01

Tender specification sheets

Long specification Analogue input module 8AI-I-PLC-INT 8-channel analogue input module, positively switching Module for connecting ribbon cables/transfer elements Connection system: PUSH-IN Dimensions (HxWxD): 120 mm (with lever: 128 mm), 11.5 mm, 76 mm Module status: display via collective message, LED at the top of the module Channel status: indication directly at the contact point Weight: 73 g Module diagnosis: yes Individual channel diagnosis: no Reverse-polarity protection: no Operating temperature: -20°C - +60°C Process data: 16 bytes Parameter data: 14 bytes Diagnostic data: 1 bit Galvanic isolation: between field and system bus Supply voltage: 24 VDC +25% / –15% Internal current consumption: 8 mA Supply current consumption: 20 mA Accuracy: 0.1% FSR Conversion time: 1 ms Internal resistance I: approx. 50 Ω Resolution: 16 bits Brand: Weidmüller Type: UR20-8AI-I-PLC-INT

Approvals

Approvals ABS BURVER CCCEX CE CLASSNK CULUS CULUSEX DEMKOATEX DETNORVER IECEXULD KOREANCERT KR LLOYDSREG RINA UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

Order No.: 1315620000
Type: UR20-4AI-UI-16
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 1315690000
Type: UR20-4AI-UI-16-DIAG
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 1506920000
Type: UR20-4AI-UI-16-HD
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 1506910000
Type: UR20-4AI-UI-16-DIAG-HD
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 1394390000
Type: UR20-4AI-UI-12
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 12 Bit
 
Order No.: 2705620000
Type: UR20-2AI-UI-16
Version:
Remote I/O module, IP20, 2-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 2566090000
Type: UR20-2AI-UI-16-DIAG
Version:
Remote I/O module, IP20, 2-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 2617520000
Type: UR20-4AI-I-HART-16-DIAG
Version:
Remote I/O module, IP20, Analog signals, Input, 4-channel, HART®
 
Order No.: 2828350000
Type: UR20-4AI-I-HART-ISO-16
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, HART®
 
Order No.: 1993880000
Type: UR20-4AI-UI-DIF-16-DIAG
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 2544660000
Type: UR20-4AI-UI-DIF-32-DIAG
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 2566960000
Type: UR20-4AI-UI-ISO-16-DIAG
Version:
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
 
Order No.: 1315650000
Type: UR20-8AI-I-16-HD
Version:
Remote I/O module, IP20, Analog signals, Input, 8-channel
 
Order No.: 1315720000
Type: UR20-8AI-I-16-DIAG-HD
Version:
Remote I/O module, IP20, Analog signals, Input, 8-channel