Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5IT4UG0015B2EB2E-X
         

Icon
 

General ordering data

Version Torsion cable, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m
Order No. 1312690015
Type IE-C5IT4UG0015B2EB2E-X
GTIN (EAN) 4050118116199
Qty. 1 pc(s).

Dimensions and weights

Length 1.5 m
Length (inches) 59.055 inch
Net weight 203 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...80 °C
Installation temperature -40 °C...80 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Cable specific standards

Standard, assembly UL Style 21161
Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

General standards

Connector standard IEC 61076-3-117 Var. 14

Standards

Connector standard IEC 61076-3-117 Var. 14
Standard, assembly UL Style 21161
Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

Cable structure

Arrangement of wire cores Star-quad
Colour sequence or wires - wire pairs white, yellow, blue, orange
Complete shielding Plastic foil, Shielding braid made from copper wiring
Cross-section 4*AWG 22/19 - 0.38 mm²
Diameter of inner sheathing 4.5 mm
Insulation PE
Insulation cross-section 1.5 mm
Material sheath PUR
Number of wires
Overlap of shielding braid 90 %
Sheath diameter, max. 6.7 mm
Sheath diameter, min. 6.3 mm
Sheathing colour green (RAL 6018)
Sheathing material thickness 1 mm
Shielding S/UTP
Shielding braid thickness 0.13 mm
Standard designations 02YS C11Y 1X4X0.75/1.5-100 LI VZN FRNC GN
Strands 19 
Wire core insulation thickness 0.38 mm
Wire material Stranded tin-plated copper wire

Electrical properties of cable

Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance 100 ± 15 Ω at 1–100 MHz
Loop resistance 120 Ω/km
Signal propagation time 4.8 ns/m
Test voltage: wire-wire-shield 700 Vrms, 50 Hz, 1 min

Mechanical and material properties of cable

Abrasion resistance very good
Fire propagation No
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 5 x cable diameter
Min. bending radius, repetitive 10 x cable diameter
Resistance to oils in accordance with IEC 60811-2-1
Resistance to spread of flame in accordance with IEC 60332-1
Silicone-free Yes
Torsion cycles 1 mill.
Torsion resistance 180 °/m
UV-resistant Yes

Plug, left

Plug left RJ45, IP67, male contact, straight, PushPull V14 moulded, plug, Zinc diecast, shielded

Plug, right

Plug right RJ45, IP67, male contact, straight, PushPull V14 moulded, plug, Zinc diecast, shielded

Downloads

Approval/Certificate/Document of Conformity
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ETIM 10.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08
ECLASS 15.0 27-06-03-08

Approvals

ROHS Conform

Related products

Length:
Length: 1 m
Connector left: RJ45 IP 67 PushPull moulded V14 metal
Order No.: 1312690010
Connector right: RJ45 IP 67 PushPull moulded V14 metal
Type: IE-C5IT4UG0010B2EB2E-X
Version:
Torsion cable, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m
 
Length: 2 m
Connector left: RJ45 IP 67 PushPull moulded V14 metal
Order No.: 1312690020
Connector right: RJ45 IP 67 PushPull moulded V14 metal
Type: IE-C5IT4UG0020B2EB2E-X
Version:
Torsion cable, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
 
Length: 3 m
Connector left: RJ45 IP 67 PushPull moulded V14 metal
Order No.: 1312690030
Connector right: RJ45 IP 67 PushPull moulded V14 metal
Type: IE-C5IT4UG0030B2EB2E-X
Version:
Torsion cable, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
 
Length: 5 m
Connector left: RJ45 IP 67 PushPull moulded V14 metal
Order No.: 1312690050
Connector right: RJ45 IP 67 PushPull moulded V14 metal
Type: IE-C5IT4UG0050B2EB2E-X
Version:
Torsion cable, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
 
Length: 7 m
Connector left: RJ45 IP 67 PushPull moulded V14 metal
Order No.: 1312690070
Connector right: RJ45 IP 67 PushPull moulded V14 metal
Type: IE-C5IT4UG0070B2EB2E-X
Version:
Torsion cable, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 7 m
 
Length: 10 m
Connector left: RJ45 IP 67 PushPull moulded V14 metal
Order No.: 1312690100
Connector right: RJ45 IP 67 PushPull moulded V14 metal
Type: IE-C5IT4UG0100B2EB2E-X
Version:
Torsion cable, RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 10 m