Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KLIPPON POK 161609 EX
         

Icon
Icon
Icon
 

General ordering data

Version Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 160 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
Order No. 1306080000
Type KLIPPON POK 161609 EX
GTIN (EAN) 4050118108477
Qty. 1 pc(s).

Dimensions and weights

Depth 90 mm
Depth (inches) 3.543 inch
Height 160 mm
Height (inches) 6.299 inch
Height of lowest version 90 mm
Width 160 mm
Width (inches) 6.299 inch
Mounting dimension - height 110 mm
Mounting dimension - width 140 mm
Net weight 1,313 g

Temperatures

Operating temperature -55 °C...100 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP afb385d0-c52b-4449-8502-203596817ab0

Cable glands, left

M12 11 
M16
M20
M25
M32
M40

Cable glands, right

M12 11 
M16
M20
M25
M32
M40

Cable glands, top/bottom

M12 15 
M16 12 
M20
M25
M32
M40

Certificate numbers enclosure

Approval conditions ATEX, DNV, IECEX, LR, RMRS, UL AEx Class Div., UL AEx Class Zone, cULus, KC, CCC, INMETRO
Attestation of Conformatiy No. (AoC) DE PS2600 160308 001ISS01
Certificate No. (ATEX) IBEXU13ATEX1004X
Certificate No. (DNV) TAE00002R2
Certificate No. (IECEX) IECEXIBE13.0004X
Certificate no. (cULus) E256877
Certificate no. Terminal Box (AEx) E223792
Certificate no. Terminal Box (ATEX) IBExU13ATEX1004 X
Certificate no. Terminal Box (IECEx) IECEX IBE 13.0004X
Certificate no. Terminal Box (INMETRO) LMP 21.0021X
Certificate no. Terminal Box (KOSHA) 16-AV4BO-0246X
Certificate no. empty enclosure (AEx) E223792
Certificate no. empty enclosure (ATEX) IBExU13ATEX1003 U
Certificate no. empty enclosure (IECEx) IECEx IBE 13.0003U
Certificate no. empty enclosure (INMETRO) LMP 23.0528U
Declaration of Conformatiy No. (DoC LVD) DE_PS2600_160412_001ISS01

General information

Access opening: height 148.02 mm
Access opening: width 148.02 mm
Areas of use Explosive risk zone, Harbour facilities, Machine construction, Process industry, Transportation
Enclosure attachment Installation through the housing rear wall, Fixing lugs
Flange plate No
Impact resistance 7 J ATEX version
Lid Yes
Lid attachment Slotted/Phillips screws
Material Glass fibre-reinforced polyester
Material thickness of cover 5.4 mm
Material thickness of enclosure 5.99 mm
Number of lid screws
Operating temperature, max. 100 °C
Operating temperature, min. -55 °C
Protection class (UL) Type 4, Type 4X
Protection degree IP66
Required tool 9008540000
Seal material Silicone
Standards DIN EN 62208 - Empty enclosure standard, IEC 60079-0, IEC 60079-7, IEC 60079-31
Surface finish untreated, polished
Torque for lid screws 2.5 Nm
UL 94 flammability rating V-0

horizontal assembly

WDU 10 / ZDU 10 1x9
WDU 16 / ZDU 16 1x7
WDU 2,5 / ZDU 2,5 / IDU 2,5 1x17
WDU 4 / ZDU 4 1x14
WDU 6 / ZDU 6 1x11

vertical assembly

WDU 2,5 / ZDU 2,5 / IDU 2,5 *
WDU 4 / ZDU 4 *

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02

Approvals

Approvals CCCEX CE CULUS DETNORVER IBEXUATEX IECEXIBE KOREANCERT UKEX
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E256877

Related products

Order No.: 1305890000
Type: KLIPPON POK 161609
Version:
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 160 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey