Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KLIPPON POK 080806
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 80 mm, Depth: 55 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
Order No. 1305810000
Type KLIPPON POK 080806
GTIN (EAN) 4050118108224
Qty. 1 pc(s).

Dimensions and weights

Depth 55 mm
Depth (inches) 2.165 inch
Height 75 mm
Height (inches) 2.953 inch
Height of lowest version 55 mm
Width 80 mm
Width (inches) 3.15 inch
Mounting dimension - height 45 mm
Mounting dimension - width 68 mm
Net weight 258 g

Temperatures

Operating temperature -40 °C...100 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP afb385d0-c52b-4449-8502-203596817ab0

Cable glands, left

M12
M16
M20

Cable glands, right

M12
M16
M20

Cable glands, top/bottom

M12
M16
M20
M25

Certificate numbers enclosure

Approval conditions cULus, LR, DNV
Certificate No. (DNV) TAE00002R2
Certificate no. (cULus) E256877
Declaration of Conformatiy No. (DoC LVD) DE_PS2401_160412_001ISS01

General information

Access opening: height 66.42 mm
Access opening: width 71.42 mm
Areas of use Harbour facilities, Machine construction, Process industry, Transportation
Enclosure attachment Installation through the housing rear wall, Fixing lugs
Flange plate No
Impact resistance 5 J version standard
Lid Yes
Lid attachment Slotted/Phillips screws
Material Glass fibre-reinforced polyester
Material thickness of cover 3.6 mm
Material thickness of enclosure 4.29 mm
Max. payload 2.4 kg
Number of lid screws
Operating temperature, max. 100 °C
Operating temperature, min. -40 °C
Protection class (UL) Type 4, Type 4X
Protection degree IP66
Required tool 9008540000
Seal material Chloroprene
Standards DIN EN 62208 - Empty enclosure standard, DIN 4102-12
Surface finish untreated, polished
Torque for lid screws 2.5 Nm
UL 94 flammability rating V-0

horizontal assembly

WDU 2,5 / ZDU 2,5 / IDU 2,5 1x5
WDU 4 / ZDU 4 1x4

vertical assembly

WDU 2,5 / ZDU 2,5 / IDU 2,5 1x1*
WDU 4 / ZDU 4 1x1*

Important note

Product information The fire rating up to E60 acc. to DIN 4102-12 depends on concrete configurations / installations (details see “Declaration of Manufacturer” in “Downloads”)

Downloads

Classifications

ETIM 6.0 EC000261
ETIM 7.0 EC000261
ETIM 8.0 EC000261
ETIM 9.0 EC000261
ECLASS 9.0 27-18-01-01
ECLASS 9.1 27-18-92-90
ECLASS 10.0 27-18-01-01
ECLASS 11.0 27-18-01-01
ECLASS 12.0 27-18-01-01
ECLASS 13.0 27-18-01-01

Approvals

Approvals CE CULUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E256877

Related products

Order No.: 1306000000
Type: KLIPPON POK 080806 EX
Version:
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 80 mm, Depth: 55 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black