Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-MC-VLT-1TX-1SCS
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Single-mode, IP30, -40 °C...75 °C
Order No. 1286900000
Type IE-MC-VLT-1TX-1SCS
GTIN (EAN) 4050118077766
Qty. 1 pc(s).

Dimensions and weights

Depth 105 mm
Depth (inches) 4.134 inch
Height 135 mm
Height (inches) 5.315 inch
Width 53.6 mm
Width (inches) 2.11 inch
Net weight 765 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...75 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP b14ea46f-06a9-4191-9f88-14cc6c04a8a8

EMC conformity and approvals

EMC standards EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m, IEC 61000-4-4 EFT: Power: 2 kV; Signal: 2 kV, IEC 61000-4-5 Surge: Power: 1 kV; Signal: 1 kV, IEC 61000-4-6 CS: 3 V/m, IEC 61000-4-8, IEC 61000-4-11
Explosive risk zone UL/cUL, Class I, Division 2, Groups A, B, C and D, ATEX Zone 2 Ex nA nC IIC T4 Gc
Free fall According to IEC 60068-2-32
Safety standard UL508, UL 60950-1, EN 60950-1
Ship use DNV
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating temperature, max. 75 °C
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Fibre optic transceiver characteristics

Transmission rate 100 Mbps
Transceiver type Singlemode
Connector type SC-Duplex
Transmission distance, typ. 40 km
Wavelength
typ. 1,310 nm
Wavelength TX
min. 1,280 nm
max. 1,340 nm
Wavelength RX
min. 1,100 nm
max. 1,600 nm
Receive power
min. -34 dBm
max. -3 dBm
Transmission power
min. -5 dBm
max. 0 dBm
Link-budget 29 dB
Note When connecting a single-mode fiber transceiver over a short distance, we recommend using an attenuator to prevent the transceiver from being damaged by excessive optical power.

Guarantee

Time interval 5 years

Interfaces

Alarm contact 1 relay output with a current capacity of 1 A at 24 V DC
Fibre-optic ports 100BaseFX ports (SC connector), Singlemode
Function DIP switch 100BaseFX full-/half-duplex mode, Port surveillance
LED indicator PWR1, PWR2, FAULT, 10/100M (TP-Port), 100M (fibre-optic port)., FDX/COL (Fibre port)
Number of ports 1x RJ45, 1 * SC Single-mode
RJ45 ports 10/100BaseT(X)

MTBF

MTBF
According to Standard MIL-HDBK-217F, GB 25°C
Operating time (hours), min. 401,000 h

Power supply

Connection type 1 removable 6-pin terminal block
Current consumption
Voltage 12 V
Current 0.32 A
Voltage 24 V
Current 0.16 A
Overload current protection 1.1 A
Reverse polarity protection Available
Voltage supply 24 V DC, 2 redundant inputs
Voltage supply range
Voltage type DC
Voltage, min. 12 V
Voltage, max. 45 V

Technical data

Housing main material metal
Protection degree IP30
Speed Fast Ethernet
Type of mounting DIN rail, Panel (with optional mounting kit)

Technology

Standard IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001467
ETIM 7.0 EC001467
ETIM 8.0 EC001467
ETIM 9.0 EC001467
ECLASS 9.0 19-17-01-14
ECLASS 9.1 19-17-01-14
ECLASS 10.0 19-17-01-32
ECLASS 11.0 19-17-01-32
ECLASS 12.0 19-17-01-32
ECLASS 13.0 19-17-01-14

Approvals

Approvals CE CULUS CULUSEX DEMKOATEX DETNORVER KOREANCERT UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

Order No.: 1241400000
Type: IE-MC-VL-1TX-1SC
Version:
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Multi-mode, IP30, 0 °C...60 °C
 
Order No.: 1286880000
Type: IE-MC-VLT-1TX-1SC
Version:
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Multi-mode, IP30, -40 °C...75 °C
 
Order No.: 1241410000
Type: IE-MC-VL-1TX-1ST
Version:
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * ST Multi-mode, IP30, 0 °C...60 °C
 
Order No.: 1286890000
Type: IE-MC-VLT-1TX-1ST
Version:
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * ST Multi-mode, IP30, -40 °C...75 °C
 
Order No.: 1241420000
Type: IE-MC-VL-1TX-1SCS
Version:
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Single-mode, IP30, 0 °C...60 °C