Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SW-PL08MT-6TX-2ST
         

Icon
Icon
Icon
 

General ordering data

Version Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75
Order No. 1286800000
Type IE-SW-PL08MT-6TX-2ST
GTIN (EAN) 4050118077285
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-06-01
Alternative product 2740420000

Dimensions and weights

Depth 105 mm
Depth (inches) 4.134 inch
Height 135 mm
Height (inches) 5.315 inch
Width 80.2 
Width (inches) 3.157 inch
Net weight 1,040 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...75
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289
RoHS Compliance Status Compliant

EMC conformity and approvals

EMC standards EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 1 Ghz: 10 V/m, IEC 61000-4-4 EFT: Power: 1 kV; Signal: 0,5 kV, IEC 61000-4-5 Surge: Power: 2 kV; Signal: 1 kV, IEC 61000-4-6 CS: 10 V, IEC 61000-4-8
Explosive risk zone UL/cUL, Class I, Division 2, Groups A, B, C and D, ATEX Zone 2 Ex nA nC IIC T4 Gc
Free fall According to IEC 60068-2-32
Safety standard UL508, UL 60950-1, EN 60950-1
Ship use DNV
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating temperature, max. 75 
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Fibre optic transceiver characteristics

Transmission rate 100 Mbps
Transceiver type Multimode
Connector type ST-Duplex
Transmission distance, typ. 5 km
Wavelength
typ. 1,300 nm
Wavelength TX
min. 1,260 nm
max. 1,360 nm
Wavelength RX
min. 1,100 nm
max. 1,600 nm
Receive power
min. -32 dBm
max. -3 dBm
Transmission power
min. -20 dBm
max. -10 dBm
Link-budget 12 dB

Guarantee

Time interval 5 years

Interfaces

Alarm contact 2 relay outputs with a current capacity of 1 A at 24 V DC
Console port interface RS-232
Digital inputs 2 inputs with the same ground, isolated
  • +13 To +30 V for logic "1"
  • -30 To +3 V for logic "0"
  • Max. input current: 8 mA
Fibre-optic ports 100BaseFX ports (ST connector), Multimode
Function DIP switch Turbo-Ring, Master, Coupler, Reserve
LED indicator PWR1, PWR2, FAULT, MSTR/HEAD, CPLR/TAIL, 10/100M (TP-Port), 100M (fibre-optic port).
Number of ports 6x RJ45, 2 * ST Multi-mode
RJ45 ports 10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port

MTBF

MTBF
According to Standard Telcordia (Bellcore), GB
Operating time (hours), min. 339,000 h

Management features

Device configuration Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Telnet console, Local serial console port (RS-232 via RJ-45 port), Windows tool
Monitoring function SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Port mirroring, Port statistics, Port monitoring, Syslog, RMON (Remote monitoring), Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap
Network redundancy Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), Turbo-Ring (recovery time <20 ms), Turbo-Chain (recovery time <20 ms), Link Aggregation Control Protocol (LACP)
Network traffic filter Quality of Service (QoS), Tag based VLAN, Port based VLAN, IGMP v1/v2, GMRP, Traffic Rate Limiting
IP-address management Static, BootP, RARP, DHCP-Client, DHCP-Server (port based), DHCP Option 82 (Relay Agent)
Security functions VLAN segmentation, Enable/disable ports, Access control (port based via IEEE 802.1X), Access control list (MAC-based), Loop protection, TACACS+ and IEEE 802.1X User Authentication
Time synchronization management SNTP client, NTP client, PTPv1
Industrial protocol support PROFINET device acc. to conformance class B, EtherNet/IP, Modbus/TCP slave

Power supply

Connection type 2 removable 6-pin terminal blocks
Current consumption
Voltage 24 V
Current 0.36 A
Overload current protection Existing
Reverse polarity protection Yes
Voltage supply 12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type DC
Voltage, min. 12 V
Voltage, max. 45 V

Switch characteristics

Bandwidth backplane 1.6 Gbit/s
IGMP-Groups 256 
MAC table size 8 K
Max. number of available VLANs 64 
Packet buffer size 1 Mbit
Priority queues
VLAN-ID max 4,094 
VLAN-ID min

Technical data

Housing main material metal
Protection degree IP30
Speed Fast Ethernet
Switch managed
Type of mounting DIN rail, Panel (with optional mounting kit)

Technology

Data switching Store and Forward
Flow control IEEE 802.3x flow control, Back pressure flow control
MIB MIB-II, Ethernet-Like MIB, P-BRIDGE MIB, Q-BRIDGE MIB, Bridge MIB, RSTP MIB, RMON MIB Group 1, 2, 3, 9
Standard IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3x for flow control, IEEE 802.1D-2004 for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1Q for VLAN tagging, IEEE 802.1p for Class of Service, IEEE 802.1X for authentication, IEEE 802.3ad for port trunk with LACP

Downloads

Classifications

ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ECLASS 9.0 19-17-01-06
ECLASS 9.1 19-17-01-06
ECLASS 10.0 19-17-04-01
ECLASS 11.0 19-17-04-01
ECLASS 12.0 19-17-04-01
ECLASS 13.0 19-17-04-01
ECLASS 14.0 19-17-04-01

Approvals

Approvals CE CULUS CULUSEX DEMKOATEX
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E344136

Related products

Order No.: 1241290000
Type: IE-SW-PL10M-3GT-7TX
Version:
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 3 * RJ45 10/100/1000BaseT(X), 7 * RJ45 10/100BaseT(X), IP30, -10 °C...60 °C
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1286930000
Type: IE-SW-PL10MT-3GT-7TX
Version:
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 3 * RJ45 10/100/1000BaseT(X), 7 * RJ45 10/100BaseT(X), IP30, -40 °C...75 °C
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1241100000
Type: IE-SW-PL16M-16TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, 0 °C...60 °C
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1286820000
Type: IE-SW-PL16MT-16TX
Version:
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1241320000
Type: IE-SW-PL18M-2GC-16TX
Version:
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, 0 °C...60 °C
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1286970000
Type: IE-SW-PL18MT-2GC-16TX
Version:
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16 * RJ45 10/100BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C
Delivery status:
This article will no longer be available in the future.