Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * SC Single-mode, IP30, -40 °C...75 °C
Order No.
1286530000
Type
IE-SW-BL05T-4TX-1SCS
GTIN (EAN)
4050118077230
Qty.
1 pc(s).
Dimensions and weights
Depth
70 mm
Depth (inches)
2.756 inch
Height
115 mm
Height (inches)
4.528 inch
Width
30 mm
Width (inches)
1.181 inch
Net weight
175 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...75 °C
Humidity
5 to 95 % (non-condensing)
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
EMC conformity and approvals
EMC standards
EN 55032, EN 55035, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz - 6 GHz: 10 V/m, IEC 61000-4-4 EFT: Power: 2 kV; Signal: 2 kV, IEC 61000-4-5 Surge: Power: 2 kV; Signal: 1 kV, IEC 61000-4-6 CS: 10 V, IEC 61000-4-8 PFMF: 100A/m
Explosive risk zone
UL/cUL, Class I, Division 2, Groups A, B, C and D, ATEX Zone 2 Ex nA IIC T4 Gc
Free fall
According to IEC 60068-2-32
Safety standard
UL508
Ship use
DNV
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 to 95 % (non-condensing)
Operating temperature, max.
75 °C
Operating temperature, min.
-40 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Fibre optic transceiver characteristics
Transmission rate
100 Mbps
Transceiver type
Singlemode
Connector type
SC-Duplex
Transmission distance, typ.
40 km
Wavelength
typ.
1,310 nm
Wavelength
TX
min.
1,280 nm
max.
1,340 nm
Wavelength
RX
min.
1,100 nm
max.
1,600 nm
Receive power
min.
-34 dBm
max.
-3 dBm
Transmission power
min.
-5 dBm
max.
0 dBm
Link-budget
29 dB
Note
When connecting a single-mode fiber transceiver over a short distance, we recommend using an attenuator to prevent the transceiver from being damaged by excessive optical power.
Guarantee
Time interval
5 years
Interfaces
Fibre-optic ports
100BaseFX ports (SC connector), Singlemode
Function DIP switch
1x for enabling/disabling the broadcast storm protection
LED indicator
PWR1, PWR2, 10/100M (TP-Port), 100M (fibre-optic port).
Number of ports
4 x RJ45, 1 * SC Single-mode
RJ45 ports
10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
MTBF
MTBF
According to Standard
Telcordia (Bellcore), GB
Operating time (hours), min.
3,040,784 h
Power supply
Connection type
1 removable 4-pin terminal block
Current consumption
0.11 A at 24 V
Overload current protection
1.1 A
Reverse polarity protection
Available
Voltage supply
12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type
DC
Voltage, min.
9.6 V
Voltage, max.
60 V
Switch characteristics
Bandwidth backplane
1 Gbit/s
MAC table size
1 K
Packet buffer size
448 kBit
Technical data
Housing main material
Aluminium
Protection degree
IP30
Speed
Fast Ethernet
Switch
unmanaged
Type of mounting
DIN rail, Panel (with optional mounting kit)
Technology
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control, Back pressure flow control
Standard
IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3x for flow control
When connecting a single-mode fiber transceiver over a short distance, we recommend using an attenuator to prevent the transceiver from being damaged by excessive optical power.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.