Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
DK 4Q/35/TC TYP K
         

Icon
Icon
Icon
 

General ordering data

Version Thermocouple terminal, Screw connection, beige / yellow, 4 mm², Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66
Order No. 1284160000
Type DK 4Q/35/TC TYP K
GTIN (EAN) 4008190033569
Qty. 10 pc(s).
Alternative product 1024100000

Dimensions and weights

Depth 59.5 mm
Depth (inches) 2.343 inch
Height 54 mm
Height (inches) 2.126 inch
Width 6 mm
Width (inches) 0.236 inch
Net weight 1.46 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material PA 66
Colour beige / yellow
UL 94 flammability rating V-2

System specifications

Version Screw connection, Thermocouple, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Number of similar terminals
Open sides right
Type of mounting Snap-on

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 2.5 mm²

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 9 mm
Tightening torque, max. 1 Nm
Tightening torque, min. 0.5 Nm
Torque level with DMS electric screwdriver 2
Type of connection Screw connection
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Direct mounting
Rail TS 35
Standards IEC 60584, IEC 60947-7-1

Rating data

Rated cross-section 4 mm²
Standards IEC 60584, IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1 mΩ
Power loss in accordance with IEC 60947-7-x 1.02 W

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000904
ETIM 7.0 EC000904
ETIM 8.0 EC000904
ETIM 9.0 EC000904
ECLASS 9.0 27-14-11-42
ECLASS 9.1 27-14-11-42
ECLASS 10.0 27-14-11-42
ECLASS 11.0 27-14-11-42
ECLASS 12.0 27-14-11-42
ECLASS 13.0 27-25-01-15
ECLASS 14.0 27-25-01-15

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1284060000
Type: DK 4Q/35/TC TYP J
Version:
Thermocouple terminal, Screw connection, beige / yellow, 4 mm², Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66
 
Order No.: 1285660000
Type: DK 4Q/35/TC TYP T
Version:
Thermocouple terminal, Screw connection, beige / yellow, 4 mm², Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66