Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12G-8S3.0U
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, M12, Number of poles : 8, 3 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Order No. 1279430300
Type SAIL-M12G-8S3.0U
GTIN (EAN) 4050118076820
Qty. 1 pc(s).

Dimensions and weights

Net weight 176 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP e8d8af70-4c85-4483-bc8c-9bc5b598e2a9

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 1 mill.
Bending radius, min., moving 12 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 3 m
Colour coding blue, red, white, brown, green, yellow, grey, pink
Configurable cable length No
Core cross-section 0.25 mm²
Halogen No
Insulation PP
Irradiation crosslinked No
Number of poles 8
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 6.3 mm ± 0.2 mm
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded Yes
Speed 100 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C
Torsion resistance 360 °/m
Welding spark resistance No

General technical data

AF size 13 mm
Coding A-coded
Connection thread M12
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67, when screwed in, IP65, IP66
Rated current 2 A
Rated voltage 30 V
Temperature range of housing -40 … +85 ° C
Threaded ring material Brass, nickel-plated
Tightening torque M12: 0.8 - 1.2 Nm
Version pin, straight
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 30 V

General standards

Certificate no. (cULus) E307231
Connector standard IEC 61076-2-101

Standards

Connector standard IEC 61076-2-101

Plug, left

Plug left M12, A-coded, IP67, male contact, straight, Plastic, shielded

Plug, right

Plug right free conductor end

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Order No.: 1279430150
Type: SAIL-M12G-8S1.5U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 1.5 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1279431000
Type: SAIL-M12G-8S10U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 10 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1279431500
Type: SAIL-M12G-8S15U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 15 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1279432000
Type: SAIL-M12G-8S20U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 20 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1279433000
Type: SAIL-M12G-8S30U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 30 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1279434000
Type: SAIL-M12G-8S40U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 40 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1279430500
Type: SAIL-M12G-8S5.0U
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 5 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No