Electronics housings, Accessories, THT/THR solder connection, 5.00 mm, Number of poles: 1, Solder pin length (l): 3.2 mm, tinned, Silver grey, Tape
Order No.
1264240000
Type
CH20M FE 12-67 3.2SN RL
GTIN (EAN)
4050118073997
Qty.
750 pc(s).
Product data
UL:
Packaging
Tape
Dimensions and weights
Net weight
0.502 g
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material data
Colour
Silver grey
Colour chart (similar)
RAL 7001
Contact surface
tinned
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
General data
Colour
Silver grey
Colour chart (similar)
RAL 7001
Protection degree
IP20
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.