Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CH20M FE 12-67 3.2SN RL
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Electronics housings, Accessories, THT/THR solder connection, 5.00 mm, Number of poles: 1, Solder pin length (l): 3.2 mm, tinned, Silver grey, Tape
Order No. 1264240000
Type CH20M FE 12-67 3.2SN RL
GTIN (EAN) 4050118073997
Qty. 750 pc(s).
Product data UL:
Packaging Tape

Dimensions and weights

Net weight 0.502 g

Environmental Product Compliance

REACH SVHC /

Material data

Colour Silver grey
Colour chart (similar) RAL 7001
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984

General data

Colour Silver grey
Colour chart (similar) RAL 7001
Protection degree IP20

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.

Downloads

Classifications

ETIM 6.0 EC001031
ETIM 7.0 EC001031
ETIM 8.0 EC001031
ETIM 9.0 EC001031
ECLASS 9.0 27-18-27-90
ECLASS 9.1 27-18-27-90
ECLASS 10.0 27-18-27-92
ECLASS 11.0 27-18-27-92
ECLASS 12.0 27-18-27-92
ECLASS 13.0 27-18-27-92

Approvals

ROHS Conform

Related products

Colour: Silver grey
Order No.: 1189370000
Type: CH20M FE 12-67 1.5SN RL
Version:
Electronics housings, Accessories, THT/THR solder connection, 5.00 mm, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, Silver grey, Tape